REF31-Q1 温漂最高为 20ppm/°C 的 100μA、SOT23-3 系列车用电压基准源 | 德州仪器 TI.com.cn

REF31-Q1 (正在供货)

温漂最高为 20ppm/°C 的 100μA、SOT23-3 系列车用电压基准源

温漂最高为 20ppm/°C 的 100μA、SOT23-3 系列车用电压基准源 - REF31-Q1
 

描述

The REF31xx-Q1 is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.

The REF31xx-Q1 small size and low power consumption (100 µA typical) make it ideal for portable and battery-powered applications. The REF31xx-Q1 does not require a load capacitor, but is stable with any capacitive load and can sink or source up to 10 mA of output current.

Unloaded, the REF31xx-Q1 can operate on supplies down to 5 mV above the output voltage. All models are specified for the wide temperature range of –40°C to +125°C.

特性

  • AEC-Q100 Qualified With the Following Results:
    • Device TA Range: –40°C to 125°C
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C4A
  • High Accuracy: 0.2% Maximum
  • Excellent Specified Drift Performance:
    • 20 ppm/°C (Maximum) from –40°C to +125°C
  • High Output Current: ±10 mA
  • Low Dropout: 5 mV
  • Low IQ: 115 µA Maximum
  • Low Noise: 17 µVp-p/V
  • No Output Capacitor Required
  • Available Voltage Options : 1.2 V, 2 V, 2.5 V, 3 V, 3.3 V, 4 V
  • MicroSize Package: 3-Pin SOT-23

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 串联电压基准

 
VO (V)
Initial Accuracy (Max) (%)
Temp Coeff (Max) (ppm/ degree C)
Rating
Operating Temperature Range (C)
Iout/Iz (Max) (mA)
Iq (Typ) (uA)
Iq (Max) (uA)
Features
Package Group
Vin (Min) (V)
Vin (Max) (V)
REF3112-Q1 REF3120-Q1 REF3125-Q1 REF3130-Q1 REF3133-Q1 REF3140-Q1
1.25     2.048     2.5     3     3.3     4.096    
0.2     0.2     0.2     0.2     0.2     0.2    
20     20     20     20     20     20    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
10     10     10     10     10     10    
100     100     100     100     100     100    
115     115     115     115     115     115    
N/A     N/A     N/A     N/A     N/A     N/A    
SOT-23     SOT-23     SOT-23     SOT-23     SOT-23     SOT-23    
1.3     2.1     2.55     3.05     3.35     4.15    
5.5     5.5     5.5     5.5     5.5     5.5