REF2925

正在供货

采用 3 引脚 SOT-23 封装的 2.5V、100ppm/°C、50µA 输入串联(带隙)电压基准

产品详情

VO (V) 2.5 Initial accuracy (max) (%) 2 Temp coeff (max) (ppm/°C) 100 Vin (min) (V) 2.501 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 28 Iout/Iz (max) (mA) 25 Operating temperature range (°C) -40 to 125
VO (V) 2.5 Initial accuracy (max) (%) 2 Temp coeff (max) (ppm/°C) 100 Vin (min) (V) 2.501 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 Rating Catalog LFN 0.1 to 10 Hz (typ) (µVPP) 28 Iout/Iz (max) (mA) 25 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • MicroSIZE Package: SOT-23
  • Low Dropout: 1 mV
  • High Output Current: 25 mA
  • Low Temperature Drift: Maximum of 100 ppm/°C
  • High Accuracy: 2%
  • Low IQ: Maximum of 50 µA
  • MicroSIZE Package: SOT-23
  • Low Dropout: 1 mV
  • High Output Current: 25 mA
  • Low Temperature Drift: Maximum of 100 ppm/°C
  • High Accuracy: 2%
  • Low IQ: Maximum of 50 µA

The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny 3‑pin SOT-23 package.

The small size and low power consumption (50 µA maximum) of the REF29xx make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but it is stable with any capacitive load.

Unloaded, the REF29xx can be operated with supplies within 1 mV of output voltage. All models are specified for the wide temperature range, –40°C to 125°C.

The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny 3‑pin SOT-23 package.

The small size and low power consumption (50 µA maximum) of the REF29xx make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but it is stable with any capacitive load.

Unloaded, the REF29xx can be operated with supplies within 1 mV of output voltage. All models are specified for the wide temperature range, –40°C to 125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
REF3025 正在供货 采用 3 引脚 SOT-23 封装的 2.5V、50ppm/°C、50µA 输入串联(带隙)电压基准 Enhanced initial accuracy (0.2%) and lower temperature drift
功能与比较器件相同,且具有相同引脚
REF3325 正在供货 采用 3 引脚 SOT-23、3 引脚 SC70 和 8 引脚 UQFN 封装的 2.5V、30ppm/°C 温漂、3.9µA 电压基准 Enhanced initial accuracy (0.15%) with lower temperature drift and lower quiescent current

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 REF29xx 100 ppm/°C, 50 µA in 3-Pin SOT-23 CMOS Voltage Reference 数据表 (Rev. C) PDF | HTML 2016年 6月 30日
应用手册 关于数据转换器的基准电压选择和设计提示 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 10日
电子书 Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

REF2925 TINA-TI Reference Design

SBVM717.TSC (1733 KB) - TINA-TI Reference Design
仿真模型

REF2925 TINA-TI Spice Model

SBVM718.ZIP (13 KB) - TINA-TI Spice Model
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
SOT-23 (DBZ) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频