PTH03000W

正在供货

6A 输出 3.3V 输入的宽输出电压调节插拔电源模块

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPSM82866A 正在供货 具有集成电感器、采用 3.5mm x 4mm QFN 封装的 2.4V 至 5.5V 输入、6A 薄型降压电源模块 Newer solution with smaller BOM size, higher efficiency, higher voltage accuracy
功能与比较器件相似
TPSM82816 正在供货 采用 3mm x 4mm QFN 封装、具有可调节频率和跟踪功能的 2.75V 至 6V、6A 降压模块 Smaller total BOM size of 60 mm², frequency synchronous option and you can use small ceramic capacitors.
全新 TPSM8287A06 正在供货 支持 I2C、频率同步和遥感的 6V 输入、6A 可并联直流/直流降压模块 Newer version with lower quiescent current, smaller BOM count and size

产品详情

Iout (max) (A) 6 Vin (max) (V) 3.6 Vin (min) (V) 3 Vout (max) (V) 2.5 Vout (min) (V) 0.9 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Features Enable, Tracking Control mode Voltage mode
Iout (max) (A) 6 Vin (max) (V) 3.6 Vin (min) (V) 3 Vout (max) (V) 2.5 Vout (min) (V) 0.9 Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Features Enable, Tracking Control mode Voltage mode
DIPMODULE (EUS) 5 270.9846 mm² 19.94 x 13.59 DIPMODULE (EUT) 5 270.9846 mm² 19.94 x 13.59
  • Up to 6-A Output Current
  • 3.3 V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 2.5 V)
  • Efficiencies up to 95%
  • 115 W/in³ Power Density
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Over-Temperature Protection
  • Operating Temp: –40 to +85°C
  • Surface Mount Package
  • Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE

  • Up to 6-A Output Current
  • 3.3 V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 2.5 V)
  • Efficiencies up to 95%
  • 115 W/in³ Power Density
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Over-Temperature Protection
  • Operating Temp: –40 to +85°C
  • Surface Mount Package
  • Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE

The PTH03000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

This series operates from an input voltage of 3.3-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 2.5 V. The output voltage of the PTH03000W is set within this range using a single resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), an output current limit, and over-temperature protection.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both through-hole and surface mount configurations.

The PTH03000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

This series operates from an input voltage of 3.3-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 2.5 V. The output voltage of the PTH03000W is set within this range using a single resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), an output current limit, and over-temperature protection.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both through-hole and surface mount configurations.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 PTH03000: 6 A, 3.3-V Input Non-Isolated Wide-Output Adjust Power Module 数据表 (Rev. C) 2004年 1月 7日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 2009年 8月 13日
模拟设计期刊 使用新电源模块改进表面贴装可制造性 英语版 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
DIPMODULE (EUS) 5 查看选项
DIPMODULE (EUT) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频