可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
PCM5140-Q1 正在供货 具有 120dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) Smaller package, higher SNR performance and more programmability
PCM6140-Q1 正在供货 具有 122dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) Smaller package, higher SNR performance and more programmability

产品详情

Number of ADC channels 4 Analog inputs 8 Digital audio interface I2S, L, R, TDM Control interface I2C Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 4 Analog inputs 8 Digital audio interface I2S, L, R, TDM Control interface I2C Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • High SNR Performance:
    • 110-dB SNR (PCM1861-Q1/63-Q1/65-Q1)
    • 103-dB SNR (PCM1860-Q1/62-Q1/64-Q1)
  • ADC Sample Rate (fS) = 8 kHz to 192 kHz
  • Up To Four Independent ADC Channels Available
  • Single-Ended, 2.1-VRMS Full-Scale (FS) Input
  • Differential, 4.2-VRMS FS Input
  • Hardware (HW) Control: PCM1860-Q1/61-Q1
  • Software (SW) Control (I2C or SPI):
    PCM1862-Q1/63-Q1/64-Q1/65-Q1
  • Support for Up To Four Digital Microphones
    (SW-Controlled Devices)
  • Programmable Gain Amplifier (PGA):
    • Fixed Gain: 0 dB, 12 dB, 32 dB
      (PCM1860-Q1/61-Q1)
    • SW-Controlled Gain: –12 dB to +32 dB
      (PCM1862-Q1/63-Q1/64-Q1/65-Q1)
  • Integrated High-Performance Audio PLL
  • Single 3.3-V Power-Supply Operation
  • Power Dissipation at 3.3 V:
    • < 85 mW (PCM1860-Q1/61-Q1/62-Q1/63-Q1)
    • < 145 mW (PCM1864-Q1/65-Q1)
  • Energysense Audio Content Detector for Auto System Wakeup and Sleep
  • Master or Slave Audio Interface
  • Automatic PGA Clipping Suppression Control
  • PCB-Footprint Compatibility Across All Devices
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • High SNR Performance:
    • 110-dB SNR (PCM1861-Q1/63-Q1/65-Q1)
    • 103-dB SNR (PCM1860-Q1/62-Q1/64-Q1)
  • ADC Sample Rate (fS) = 8 kHz to 192 kHz
  • Up To Four Independent ADC Channels Available
  • Single-Ended, 2.1-VRMS Full-Scale (FS) Input
  • Differential, 4.2-VRMS FS Input
  • Hardware (HW) Control: PCM1860-Q1/61-Q1
  • Software (SW) Control (I2C or SPI):
    PCM1862-Q1/63-Q1/64-Q1/65-Q1
  • Support for Up To Four Digital Microphones
    (SW-Controlled Devices)
  • Programmable Gain Amplifier (PGA):
    • Fixed Gain: 0 dB, 12 dB, 32 dB
      (PCM1860-Q1/61-Q1)
    • SW-Controlled Gain: –12 dB to +32 dB
      (PCM1862-Q1/63-Q1/64-Q1/65-Q1)
  • Integrated High-Performance Audio PLL
  • Single 3.3-V Power-Supply Operation
  • Power Dissipation at 3.3 V:
    • < 85 mW (PCM1860-Q1/61-Q1/62-Q1/63-Q1)
    • < 145 mW (PCM1864-Q1/65-Q1)
  • Energysense Audio Content Detector for Auto System Wakeup and Sleep
  • Master or Slave Audio Interface
  • Automatic PGA Clipping Suppression Control
  • PCB-Footprint Compatibility Across All Devices

The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.

The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.

An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.

The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.

The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.

An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 PCM186x-Q1 Automotive, 4-Channel or 2-Channel, 192-kHz, Audio ADCs 数据表 (Rev. A) PDF | HTML 2017年 6月 21日
应用手册 Sitara Linux ALSA DSP Microphone Array Voice Recognition 2017年 6月 30日
技术文章 How do automotive cabin sound-enhancement systems work? PDF | HTML 2016年 9月 28日
EVM 用户指南 PCM186x EVM User's Guide 2015年 3月 31日
应用手册 Optimizing Signal Chain Noise on PCM186x Devices 2015年 2月 5日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

PCM1865EVM — 带通用前端的 PCM1865EVM 110dB S/W 控制的 4 通道立体声音频 ADC 评估模块

PCM1865EVM (EVM) 是对四通道 PCM1865 ADC 进行完整评估的易于使用的评估板。附带的 USB-12X 板可将此 EVM 连接到 PC 并提供 5V 的电源。此 EVM 由 PurePathTM 控制台进行控制,通过该控制台可以加载、运行和保存脚本。

用户指南: PDF
支持软件

SLAC663 PCM186x Mixer Coefficient Calculation

支持的产品和硬件

支持的产品和硬件

产品
音频 ADC
PCM1860 具有通用前端的 103dB、2 通道硬件控制型音频 ADC PCM1860-Q1 具有通用前端的汽车类 103dB 2 通道硬件控制型音频 ADC PCM1861 具有通用前端的 110dB、2 通道硬件控制型音频 ADC PCM1861-Q1 具有通用前端的汽车类 110dB 2 通道硬件控制型音频 ADC PCM1862 具有通用前端的 103dB 双通道软件控制型音频 ADC PCM1862-Q1 具有通用前端的汽车类 103dB 双通道软件控制型音频 ADC PCM1863 具有通用前端的 110dB、2 通道软件控制型音频 ADC PCM1863-Q1 具有通用前端的汽车类 110dB 双通道软件控制型音频 ADC PCM1864 具有通用前端的 103dB、4 通道软件控制型音频 ADC PCM1864-Q1 具有通用前端的汽车类 103dB 4 通道软件控制型音频 ADC PCM1865 具有通用前端的 110dB、4 通道软件控制型音频 ADC PCM1865-Q1 具有通用前端的汽车类 110dB 4 通道软件控制型音频 ADC
仿真模型

PCM186x IBIS Model

SLAM211.ZIP (79 KB) - IBIS Model
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
TIDA-00733 — 具有 2.1MHz 开关电源的汽车 8 通道 D 类放大器参考设计

TIDA-00733 参考设计演示了如何实现可驱动 2Ω 负载的八通道 D 类放大器和具有 5V 和 3.3V 输出的无电池降压电源。该放大器设计可为每个音频通道提供音频输出。高性能音频模数转换器 (ADC) 利用音频输入创建数字数据流,并为系统创建数字计时。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00743 — 采用 AB 类外形的汽车 2MHz D 类 4 通道 21W 音频放大器参考设计

TIDA-00743 参考设计是一个小型模块,设计用于评估经典 AB 类音频功率放大器模块专用系统中的数字输入 D 类音频放大器。此设计展示了 D 类放大器可以降低的功率损耗。此设计展示了 TAS6424-Q1 的 2.1MHz 操作如何实现紧凑型功率放大器解决方案。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (DBT) 30 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频