ZHCSGK6 July 2017 ONET2804TLP
PRODUCTION DATA.
Careful attention to assembly parasitics and external components is necessary to achieve optimal performance.
The device dimensions are shown in Figure 28 and Table 15 provides the pad locations. The device is designed for wire bonding not flip chip layouts.
Die thickness: 203 µm ± 13 μm
Pad dimensions: 105 μm × 65 μm
Die size: 3250 μm ± 40 µm × 1450 μm ± 40 µm
PAD | COORDINATES (Referenced to Pad 1) |
SYMBOL | TYPE | DESCRIPTION | |
---|---|---|---|---|---|
X (µm) | Y (µm) | ||||
1 | 0 | 0 | VCCO1 | Supply | 3.3-V supply voltage |
2 | 0 | –94 | VCCO2 | Supply | 3.3-V supply voltage |
3 | 0 | –188 | VCCI2 | Supply | 3.3-V supply voltage |
4 | 0 | –282 | VCCI1 | Supply | 3.3-V supply voltage |
5 | 0 | –376 | I2CENA | Digital input | I2C enable |
6 | 0 | –470 | AMPL | Digital input | Amplitude control |
7 | 0 | –580 | RATE | Digital input | Rate selection |
8 | 0 | –704 | GAIN | Digital input | Gain control |
9 | 0 | –814 | RSSI1 | Analog output | Receiver signal strength indicator for channel 1 |
10 | 0 | –908 | RSSI2 | Analog output | Receiver signal strength indicator for channel 2 |
11 | 180 | –1110 | GND | Supply | Circuit ground |
12 | 290 | –1110 | FILTER1 | Analog output | Bias voltage for photodiode 1 |
13 | 400 | –1110 | IN1 | Analog input | TIA input for channel 1 |
14 | 510 | –1110 | FILTER1 | Analog output | Bias voltage for photodiode 1 |
15 | 620 | –1110 | GND | Supply | Circuit ground |
16 | 720 | –1110 | NC | No connection | Do not connect |
17 | 829 | –1110 | NC | No connection | Do not connect |
18 | 929 | –1110 | GND | Supply | Circuit ground |
19 | 1039 | –1110 | FILTER2 | Analog output | Bias voltage for photodiode 2 |
20 | 1149 | –1110 | IN2 | Analog input | TIA input for channel 2 |
21 | 1259 | –1110 | FILTER2 | Analog output | Bias voltage for photodiode 2 |
22 | 1369 | –1110 | GND | Supply | Circuit ground |
23 | 1469 | –1110 | NC | No connect | Do not connect |
24 | 1580 | –1110 | NC | No connect | Do not connect |
25 | 1680 | –1110 | GND | Supply | Circuit ground |
26 | 1790 | –1110 | FILTER3 | Analog output | Bias voltage for photodiode 3 |
27 | 1900 | –1110 | IN3 | Analog input | TIA input for channel 3 |
28 | 2010 | –1110 | FILTER3 | Analog output | Bias voltage for photodiode 3 |
29 | 2120 | –1110 | GND | Supply | Circuit ground |
30 | 2239 | –1110 | NC | No connect | Do not connect |
31 | 2329 | –1110 | NC | No connect | Do not connect |
32 | 2429 | –1110 | GND | Supply | Circuit ground |
33 | 2539 | –1110 | FILTER4 | Analog output | Bias voltage for photodiode 4 |
34 | 2649 | –1110 | IN4 | Analog input | TIA input for channel 4 |
35 | 2759 | –1110 | FILTER4 | Analog output | Bias voltage for photodiode 4 |
36 | 2869 | –1110 | GND | Supply | Circuit ground |
37 | 3051 | –908 | RSSI3 | Analog output | Receiver signal strength indicator for channel 3 |
38 | 3051 | –814 | RSSI4 | Analog output | Receiver signal strength indicator for channel 4 |
39 | 3051 | –704 | SDA | Digital input/output | 2-wire data |
40 | 3051 | –579 | SCL | Digital input | 2-wire clock |
41 | 3051 | –470 | TRSH | Digital input | Input threshold control (cross-point) |
42 | 3051 | –376 | NC | No connect | Do not connect |
43 | 3051 | –282 | VCCI4 | Supply | 3.3-V supply voltage |
44 | 3051 | –188 | VCCI3 | Supply | 3.3-V supply voltage |
45 | 3051 | –94 | VCCO3 | Supply | 3.3-V supply voltage |
46 | 3051 | 0 | VCCO4 | Supply | 3.3-V supply voltage |
47 | 2888 | 140 | GND | Supply | Circuit ground |
48 | 2799 | 140 | GND | Supply | Circuit ground |
49 | 2699 | 140 | OUT4– | Analog output | Inverted data output for channel 4 |
50 | 2599 | 140 | OUT4+ | Analog output | Noninverted data output for channel 4 |
51 | 2499 | 140 | GND | Supply | Circuit ground |
52 | 2410 | 140 | GND | Supply | Circuit ground |
53 | 2322 | 140 | ADR1 | Digital input | 2-wire address bit 1 control |
54 | 2228 | 140 | ADR0 | Digital input | 2-wire address bit 0 control |
55 | 2139 | 140 | GND | Supply | Circuit ground |
56 | 2050 | 140 | GND | Supply | Circuit ground |
57 | 1950 | 140 | OUT3– | Analog output | Inverted data output for channel 3 |
58 | 1850 | 140 | OUT3+ | Analog output | Noninverted data output for channel 3 |
59 | 1750 | 140 | GND | Supply | Circuit ground |
60 | 1661 | 140 | GND | Supply | Circuit ground |
61 | 1572 | 140 | NC | No connection | Do not connect |
62 | 1477 | 140 | NC | No connection | Do not connect |
63 | 1388 | 140 | GND | Supply | Circuit ground |
64 | 1299 | 140 | GND | Supply | Circuit ground |
65 | 1199 | 140 | OUT2– | Analog output | Inverted data output for channel 2 |
66 | 1099 | 140 | OUT2+ | Analog output | Noninverted data output for channel 2 |
67 | 999 | 140 | GND | Supply | Circuit ground |
68 | 910 | 140 | GND | Supply | Circuit ground |
69 | 821 | 140 | NC | No connect | Do not connect |
70 | 728 | 140 | NRESET | Digital input | 2-wire negative reset |
71 | 639 | 140 | GND | Supply | Circuit ground |
72 | 550 | 140 | GND | Supply | Circuit ground |
73 | 450 | 140 | OUT1– | Analog output | Inverted data output for channel 1 |
74 | 350 | 140 | OUT1+ | Analog output | Noninverted data output for channel 1 |
75 | 250 | 140 | GND | Supply | Circuit ground |
76 | 161 | 140 | GND | Supply | Circuit ground |