MC33063A 1.5A 峰值升压/降压/反向开关稳压器 | 德州仪器 TI.com.cn

MC33063A (正在供货)

1.5A 峰值升压/降压/反向开关稳压器

1.5A 峰值升压/降压/反向开关稳压器 - MC33063A
数据表
 

备选器件推荐

  • TPS54350  -  TPS54350 is an alternative if MC33063 is used as a buck converter
  • TPS5430  -  TPS5430 is an alternative if MC33063 is used as a buck converter

描述

The MC33063A and MC34063A devices are easy-to-use ICs containing all the primary circuitry needed for building simple DC-DC converters. These devices primarily consist of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the devices require minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A device is characterized for operation from –40°C to 85°C, while the MC34063A device is characterized for operation from 0°C to 70°C.

特性

  • Wide Input Voltage Range: 3 V to 40 V
  • High Output Switch Current: Up to 1.5 A
  • Adjustable Output Voltage
  • Oscillator Frequency Up to 100 kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current

查看更多内容

参数 与其它产品相比 降压/升压,反相和分离式转换器(集成开关)

 
Topology
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Switch Current Limit (Typ) (A)
Duty cycle (Max) (%)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Features
Iq (Typ) (mA)
Rating
Type
Operating Temperature Range (C)
Package Group
MC33063A MC33063A-Q1 MC34063A
Boost
Buck
Flyback
Forward
Inverting
SEPIC    
Boost
Buck
Flyback
Forward
Inverting
SEPIC    
Boost
Buck
Flyback
Forward
Inverting
SEPIC    
3     3     3    
40     40     40    
1.25     1.25     1.25    
40     40     40    
1.5     1.5     1.5    
80     90     80    
  33      
100     100     100    
N/A     N/A     N/A    
4     4     4    
Catalog     Automotive     Catalog    
Converter     Converter     Converter    
-40 to 85     -40 to 125     0 to 70    
PDIP | 8
SOIC | 8
SON | 8    
SOIC | 8     PDIP | 8
SOIC | 8
SON | 8