LT1054

正在供货

具有稳压器的 3.5V 至 15V 输入电压、100mA 输出电流开关电容器电压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM2660 正在供货 100mA 开关电容器电压转换器 Smaller quiescent current, smaller solution size

产品详情

Iout (max) (A) 0.1 Vin (min) (V) 3.5 Vin (max) (V) 15 Type Charge pump Switching frequency (min) (kHz) 1 Switching frequency (max) (kHz) 100 Features Integrated LDO Vout (min) (V) -1.25 Vout (max) (V) -15 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0025
Iout (max) (A) 0.1 Vin (min) (V) 3.5 Vin (max) (V) 15 Type Charge pump Switching frequency (min) (kHz) 1 Switching frequency (max) (kHz) 100 Features Integrated LDO Vout (min) (V) -1.25 Vout (max) (V) -15 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0025
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Output Current, 100 mA
  • Low Loss, 1.1 V at 100 mA
  • Operating Range, 3.5 V to 15 V
  • Reference and Error Amplifier for Regulation
  • External Shutdown
  • External Oscillator Synchronization
  • Devices Can Be Paralleled
  • Pin-to-Pin Compatible With the LTC1044/7660
  • Output Current, 100 mA
  • Low Loss, 1.1 V at 100 mA
  • Operating Range, 3.5 V to 15 V
  • Reference and Error Amplifier for Regulation
  • External Shutdown
  • External Oscillator Synchronization
  • Devices Can Be Paralleled
  • Pin-to-Pin Compatible With the LTC1044/7660

The LT1054 device is a bipolar, switched-capacitor voltage converter with regulator. It provides higher output current and significantly lower voltage losses than previously available converters. An adaptive-switch drive scheme optimizes efficiency over a wide range of output currents.

Total voltage drop at 100-mA output current typically is 1.1 V. This applies to the full supply-voltage range of 3.5 V to 15 V. Quiescent current typically is 2.5 mA.

The LT1054 also provides regulation, a feature previously not available in switched-capacitor voltage converters. By adding an external resistive divider, a regulated output can be obtained. This output is regulated against changes in both input voltage and output current. The LT1054 can also shut down by grounding the feedback terminal. Supply current in shutdown typically is 100 µA.

The internal oscillator of the LT1054 runs at a nominal frequency of 25 kHz. The oscillator terminal can be used to adjust the switching frequency or to externally synchronize the LT1054.

The LT1054C is characterized for operation over a free-air temperature range of 0°C to 70°C. The LT1054I is characterized for operation over a free-air temperature range of −40°C to 85°C.

The LT1054 device is a bipolar, switched-capacitor voltage converter with regulator. It provides higher output current and significantly lower voltage losses than previously available converters. An adaptive-switch drive scheme optimizes efficiency over a wide range of output currents.

Total voltage drop at 100-mA output current typically is 1.1 V. This applies to the full supply-voltage range of 3.5 V to 15 V. Quiescent current typically is 2.5 mA.

The LT1054 also provides regulation, a feature previously not available in switched-capacitor voltage converters. By adding an external resistive divider, a regulated output can be obtained. This output is regulated against changes in both input voltage and output current. The LT1054 can also shut down by grounding the feedback terminal. Supply current in shutdown typically is 100 µA.

The internal oscillator of the LT1054 runs at a nominal frequency of 25 kHz. The oscillator terminal can be used to adjust the switching frequency or to externally synchronize the LT1054.

The LT1054C is characterized for operation over a free-air temperature range of 0°C to 70°C. The LT1054I is characterized for operation over a free-air temperature range of −40°C to 85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LT1054 Switched-Capacitor Voltage Converters With Regulators 数据表 (Rev. G) PDF | HTML 2015年 7月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SIDEGIG-XOVEREVM — 模拟有源交越音频插件模块

TI 模拟有源分频器音频插件模块可将 TI 音频 D 类放大器 EVM 变为高质量的二分频扬声器放大器。  此插件模块可轻松去除无源扬声器中尺寸较大而且成本高昂的无源分频器,并形成一款效率更高、尺寸更小的双放大器双向系统。该板具有可调的高通滤波器、低通滤波器、挡板步降和延迟,可以为高频扬声器和低音扬声器产生两个音频输出信号。   在设计有源扬声器时可以获得许多优势,包括匹配良好并经过微调的音频。   开始使用模拟有源分频器音频插件模块,设计您的下一款扬声器!
用户指南: PDF
TI.com 上无现货
封装 引脚 下载
PDIP (P) 8 查看选项
SOIC (DW) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频