主页 电源管理 LED 驱动器 背光 LED 驱动器

LP8555

正在供货

适用于平板电脑的高效 LED 背光驱动器

产品详情

Number of channels 12 Vin (min) (V) 2.7 Vin (max) (V) 20 Vout (min) (V) 7 Vout (max) (V) 28 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 100 LED current per channel (mA) 50 Peak efficiency (%) 93 Topology Boost Features Adjustable Switch Frequency, Analog/PWM mixed dimming, CABC, Edge Rate Control, I2C control, Integrated Switch, OVP, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 12 Vin (min) (V) 2.7 Vin (max) (V) 20 Vout (min) (V) 7 Vout (max) (V) 28 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 100 LED current per channel (mA) 50 Peak efficiency (%) 93 Topology Boost Features Adjustable Switch Frequency, Analog/PWM mixed dimming, CABC, Edge Rate Control, I2C control, Integrated Switch, OVP, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YFQ) 36 6.75999999999999792000000000000016 mm² 2.5999999999999996 x 2.5999999999999996
  • Dual High-Efficiency DC/DC Boost Converters
  • 2.7-V to 20-V VDD Range
  • 12 50-mA High-Precision LED Current
    Sinks With 12-Bit Brightness Control
  • Adaptive LED Current Sink Headroom
    Controls for Maximum System Efficiency
  • LED String Count Auto-Detection
  • Phase-Shifted PWM Mode for Reduced Audible
    Noise
  • PWM Input Duty-Cycle and/or I2C-Register
    Brightness Control
  • Hybrid PWM and Current Dimming for Higher LED
    Drive Optical Efficiency
  • Flexible CABC Support
  • EPROM, I2C-Register, or External Resistors
    for Configuration
  • Improved Boost EMI Performance with Slew-Rate Control,
    Spread Spectrum, and Phase-Shifted Switching
  • Extensive Fault Detection Schemes
  • Dual High-Efficiency DC/DC Boost Converters
  • 2.7-V to 20-V VDD Range
  • 12 50-mA High-Precision LED Current
    Sinks With 12-Bit Brightness Control
  • Adaptive LED Current Sink Headroom
    Controls for Maximum System Efficiency
  • LED String Count Auto-Detection
  • Phase-Shifted PWM Mode for Reduced Audible
    Noise
  • PWM Input Duty-Cycle and/or I2C-Register
    Brightness Control
  • Hybrid PWM and Current Dimming for Higher LED
    Drive Optical Efficiency
  • Flexible CABC Support
  • EPROM, I2C-Register, or External Resistors
    for Configuration
  • Improved Boost EMI Performance with Slew-Rate Control,
    Spread Spectrum, and Phase-Shifted Switching
  • Extensive Fault Detection Schemes

The LP8555 is a high efficiency LED driver with integrated dual DC-DC boost converters. It has 12 high-precision current sinks that can be controlled by a PWM input signal, an I2C master, or both.

Dual-boost configuration of LP8555 shares the load to two inductors and allows thinner overall solution size and better efficiency compared to single-boost solutions. 12 LED strings allows driving high number of LEDs with optimal efficiency since boost conversion ratio can be kept low.

The boost converter has adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions.

The LED string auto-detect function enables use of the same device in systems with 2 to 12 LED strings for the maximum design flexibility. Proprietary Hybrid PWM and Current dimming mode enables additional system power savings. Phase-shift PWM allows reduced audible noise and smaller boost output capacitors. Flexible CABC support combines brightness level selections based on the PWM input and I2C commands.

The LP8555 is a high efficiency LED driver with integrated dual DC-DC boost converters. It has 12 high-precision current sinks that can be controlled by a PWM input signal, an I2C master, or both.

Dual-boost configuration of LP8555 shares the load to two inductors and allows thinner overall solution size and better efficiency compared to single-boost solutions. 12 LED strings allows driving high number of LEDs with optimal efficiency since boost conversion ratio can be kept low.

The boost converter has adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions.

The LED string auto-detect function enables use of the same device in systems with 2 to 12 LED strings for the maximum design flexibility. Proprietary Hybrid PWM and Current dimming mode enables additional system power savings. Phase-shift PWM allows reduced audible noise and smaller boost output capacitors. Flexible CABC support combines brightness level selections based on the PWM input and I2C commands.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 LP8555 High-Efficiency LED Backlight Driver for Tablet PCs 数据表 PDF | HTML 2014年 2月 21日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日
应用手册 Some Guidelines and Tips for the LED Driver Application 2019年 8月 14日
用户指南 Using the LP8555 Evaluation Module 2014年 2月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LP8555EVM — 高效 LED 背光驱动器评估模块

The Texas Instruments LP8555EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device. The LP8555EVM uses the LP8555 to drive up to 12 LED strings for LCD backlighting with high efficiency. Information about output voltage and current ratings of LP8555EVM can (...)

用户指南: PDF
TI.com 上无现货
驱动程序或库

LP8550SW-LINUX — 适用于 LP8550 的 Linux 驱动程序

The Linux driver supports the LP8550/1/2/3/5/6 and LP8557. The Linux driver supports communication through the I2C bus and interfaces with the backlight and PWM sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp8550
  • lp8551
  • lp8552
  • (...)
评估模块 (EVM) 用 GUI

SNVC127 LP8555 Evaluation Software

支持的产品和硬件

支持的产品和硬件

产品
背光 LED 驱动器
LP8555 适用于平板电脑的高效 LED 背光驱动器
硬件开发
评估板
LP8555EVM 高效 LED 背光驱动器评估模块
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
DSBGA (YFQ) 36 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频