LP38853

正在供货

具有使能功能的 3A、低输入电压 (1.04V)、可调节超低压降稳压器

产品详情

Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 1.04 Vout (max) (V) 1.8 Vout (min) (V) 0.8 Noise (µVrms) 150 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 34 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 1.04 Vout (max) (V) 1.8 Vout (min) (V) 0.8 Noise (µVrms) 150 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 34 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 TO-220 (NDZ) 7 82.6008 mm² 10.16 x 8.13 TO-263 (KTW) 7 153.924 mm² 10.1 x 15.24
  • Wide VBIAS Supply Operating Range: 3 V to 5.5 V
  • Adjustable VOUT Range: 0.8 V to 1.8 V
  • Dropout Voltage of 240 mV (Typical) at 3-A Load Current
  • Precision VADJ Across All Line and Load Conditions:
    • ±1.5% VADJ for TJ = 25°C
    • ±2% VADJ for 0°C ≤ TJ ≤ +125°C
    • ±3% VADJ for –40°C ≤ TJ ≤ +125°C
  • Overtemperature and Overcurrent Protection
  • Stable with 10-µF Ceramic Capacitors
  • −40°C to +125°C Operating Junction Temperature Range
  • Wide VBIAS Supply Operating Range: 3 V to 5.5 V
  • Adjustable VOUT Range: 0.8 V to 1.8 V
  • Dropout Voltage of 240 mV (Typical) at 3-A Load Current
  • Precision VADJ Across All Line and Load Conditions:
    • ±1.5% VADJ for TJ = 25°C
    • ±2% VADJ for 0°C ≤ TJ ≤ +125°C
    • ±3% VADJ for –40°C ≤ TJ ≤ +125°C
  • Overtemperature and Overcurrent Protection
  • Stable with 10-µF Ceramic Capacitors
  • −40°C to +125°C Operating Junction Temperature Range

The LP38853 is a high-current, fast-response regulator that can maintain output voltage regulation with extremely low input-to-output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides voltage to drive the gate of the NMOS power transistor; VIN is the input voltage which supplies power to the load. The use of an external bias rail allows the device to operate from ultra-low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an NMOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP and microcontroller core voltages, and switch-mode power-supply post regulators. Dropout Voltage: 240 mV (typical) at 3-A load current Low Ground Pin Current: 10 mA (typical) at 3-A load currentSoft Start: Programmable soft-start time

For all available packages, see the orderable addendum at the end of the data sheet.

The LP38853 is a high-current, fast-response regulator that can maintain output voltage regulation with extremely low input-to-output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides voltage to drive the gate of the NMOS power transistor; VIN is the input voltage which supplies power to the load. The use of an external bias rail allows the device to operate from ultra-low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an NMOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP and microcontroller core voltages, and switch-mode power-supply post regulators. Dropout Voltage: 240 mV (typical) at 3-A load current Low Ground Pin Current: 10 mA (typical) at 3-A load currentSoft Start: Programmable soft-start time

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 LP38853 3-A Fast-Response High-Accuracy Adjustable LDO Linear Regulator With Enable and Soft Start 数据表 (Rev. F) PDF | HTML 2016年 11月 4日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
EVM 用户指南 AN-1504 LP38853S-ADJ Evaluation Board (Rev. C) 2013年 4月 24日
EVM 用户指南 AN-1560 LP38852MR-ADJ Evaluation Board (Rev. B) 2013年 4月 24日
应用手册 AN-1815 LDOs Ease the Stress of Start-Up (Rev. A) 2013年 4月 24日
应用手册 Application Note 1560 LP38852MR-ADJ Evaluation Board (cn) 2007年 3月 17日
应用手册 Application Note 1504 LP38853S-ADJ Evaluation Board (cn) 2007年 3月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
HSOIC (DDA) 8 Ultra Librarian
TO-220 (NDZ) 7 Ultra Librarian
TO-263 (KTW) 7 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频