LP2995
- Low Output Voltage Offset
- Works with +5v, +3.3v and 2.5v Rails
- Source and Sink Current
- Low External Component Count
- No External Resistors Required
- Linear Topology
- Available in SOIC-8, SO PowerPAD-8 or WQFN-16 Packages
- Low Cost and Easy to Use
All trademarks are the property of their respective owners.
The LP2995 linear regulator is designed to meet the JEDEC SSTL-2 and SSTL-3 specifications for termination of DDR-SDRAM. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5A continuous current and transient peaks up to 3A in the application as required for DDR-SDRAM termination. The LP2995 also incorporates a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DDR DIMMS.
技术文档
未找到结果。请清除搜索并重试。
查看全部 5 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP2995 DDR Termination Regulator 数据表 (Rev. M) | 2013年 3月 19日 | |||
应用手册 | Limiting DDR Termination Regulators’ Inrush Current | 2016年 8月 23日 | ||||
EVM 用户指南 | AN-1241 LP2995 Evaluation Board (Rev. B) | 2013年 5月 7日 | ||||
应用手册 | AN-1254 DDR-SDRAM Termination Simplified Using a Linear Regulator (Rev. A) | 2013年 5月 6日 | ||||
应用手册 | DDR-SDRAM Termination Simplified Using A Linear Regulator | 2002年 7月 23日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
参考设计
TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计
This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
原理图: PDF
封装 | 引脚 | 下载 |
---|---|---|
HSOIC (DDA) | 8 | 查看选项 |
SOIC (D) | 8 | 查看选项 |
WQFN (NHP) | 16 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。