SNOS458I April   2000  – June 2016 LMV7219

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics 2.7 V
    6. 6.6 Electrical Characteristics 5 V
    7. 6.7 Typical Performance Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Additional Hysteresis
        2. 8.2.2.2 Zero-Crossing Detector
        3. 8.2.2.3 Threshold Detector
        4. 8.2.2.4 Crystal Oscillator
        5. 8.2.2.5 IR Receiver
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Circuit Layout and Bypassing
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Layout

Layout Guidelines

Circuit Layout and Bypassing

The LMV7219 requires high-speed layout. Follow these layout guidelines:

  1. Power supply bypassing is critical, and will improve stability and eliminate possible output chatter. A decoupling capacitor such as 0.1-µF ceramic should be placed as close as possible to V+ pin (and to V- pin if used with dual supplies) as shown in Figure 20. An additional 2.2-µF tantalum capacitor may be required for extra noise reduction.
  2. Keep all leads short to reduce stray capacitance and lead inductance. It will also minimize unwanted parasitic feedback around the comparator.
  3. The device should be soldered directly to the PC board instead of using a socket.
  4. Use a PC board with a good, unbroken low inductance ground plane as shown in Figure 20. Make sure ground paths are low-impedance, especially were heavier currents are flowing.
  5. Input traces should be kept away from output traces. This can be achieved by running a topside ground plane between the output and inputs.
  6. Run the ground trace under the device up to the bypass capacitor to shield the inputs from the outputs.
  7. To prevent parasitic feedback when input signals are slow-moving, a small capacitor of 1000 pF or less can be placed between the inputs. It can also help eliminate oscillations in the transition region. However, this capacitor can cause some degradation to tpd when the source impedance is low.

Layout Example

LMV7219 layout_images_SNOS458.png Figure 20. SOT-23 Board Layout Example