LMV242
- Support of InGaP HBT, Bipolar Technology
- Quad-Band Operation
- Shutdown Mode for Power Save in RX Slot
- Integrated Ramp Filter
- 50 dB RF Detector
- GPRS Compliant
- External Loop Compensation Option
- Accurate Temperature Compensation
- WSON Package 3x3 mm and Fully Tested Die Sales
All trademarks are the property of their respective owners.
The LMV242 is a power amplifier (PA) controller intended for use within an RF transmit power control loop in GSM/GPRS mobile phones. The LMV242 supports all single-supply PA’s including InGaP, HBT and bipolar power amplifiers. The device operates with a single supply from 2.6V to 5.5V.
Included in the PA controller are an RF detector, a ramp filter and two selectable output drivers that function as error amplifiers for two different bands. The LMV242 input interface consists two analog and two digital inputs. The analog inputs are the RF input, Ramp voltage input. The digital inputs perform the function of “Band Select” and “Shutdown/Transmit Enable” respectively. The “Band Select” function enables either of two outputs, namely OUT1 when BS = High, or output OUT2 when BS = Low. The output that is not enabled is pulled low to the minimum output voltage. The LMV242 is active in the case TX_EN = High. When TX_EN = Low the device is in a low power consumption shutdown mode. During shutdown both outputs will be pulled low to the minimum output voltage. Individual PA characteristics are accommodated by a user selectable external RC combination.
The LMV242 is offered in fully tested die form as well as in a 10-lead WSON package and is therefore especially suitable for small footprint PA module solutions.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMV242 Dual Output, Quad-Band GSM/GPRS Power Amplifier Controller 数据表 (Rev. C) | 2013年 5月 2日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
更多文献资料 | Die D/S LMV242 MDA Dual Output, Quad-Band GSM/GPRS Power Amplifier Controller | 2013年 1月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
WSON (NGY) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。