LMH6715QML-SP
- Available with Radiation Ensured 300 krad(Si)
- Very Low Diff. Gain, Phase: 0.02%, 0.02°
- Wide Bandwidth: 480MHz (AV = +1V/V); 400MHz (AV = +2V/V)
- 0.1dB Gain Flatness to 100MHz
- Low Power: 5.8mA/Channel
- −70dB Channel-to-Channel Crosstalk (10MHz)
- Fast Slew Rate: 1300V/μs
- Unity Gain Stable
- Improved Replacement for CLC412
TA = 25°C, RL = 100Ω, Typical Values Unless Specified.
All trademarks are the property of their respective owners.
The LMH6715 combines Texas Instrument's VIP10 high speed complementary bipolar process with Texas Instrument's current feedback topology to produce a very high speed dual op amp. The LMH6715 provides 400MHz small signal bandwidth at a gain of +2V/V and 1300V/μs slew rate while consuming only 5.8mA per amplifier from ±5V supplies.
The LMH6715 offers exceptional video performance with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving up to four back terminated 75Ω loads. The LMH6715 also offers a flat gain response of 0.1dB to 100MHz and very low channel-to-channel crosstalk of −70dB at 10MHz. Additionally, each amplifier can deliver 70mA of output current. This level of performance makes the LMH6715 an ideal dual op amp for high density, broadcast quality video systems.
The LMH6715's two very well matched amplifiers support a number of applications such as differential line drivers and receivers. In addition, the LMH6715 is well suited for Sallen Key active filters in applications such as anti-aliasing filters for high speed A/D converters. Its low power requirement, low noise and distortion allow the LMH6715 to serve portable RF applications such as IQ channels.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMH6715QML Dual Wideband Video Op Amp 数据表 (Rev. B) | 2013年 5月 2日 | |||
* | SMD | LMH6715QML-SP SMD 5962F0254701VPA | 2016年 6月 21日 | |||
应用简报 | 经 DLA 批准的 QML 产品优化 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024年 6月 10日 | |
选择指南 | TI Space Products (Rev. J) | 2024年 2月 12日 | ||||
更多文献资料 | TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) | 2023年 8月 31日 | ||||
应用简报 | 采用德州仪器 (TI) 工具包进行模拟前端设计 | PDF | HTML | 英语版 | PDF | HTML | 2023年 2月 22日 | |
应用手册 | 单粒子效应置信区间计算 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 12月 2日 | |
应用手册 | 重离子轨道环境单粒子效应估算 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 11月 30日 | |
技术文章 | 3 common questions when designing with high-speed amplifiers | PDF | HTML | 2020年 7月 17日 | |||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
更多文献资料 | Die D/S LMH6715 MDR Dual Wideband Video Op Amp | 2012年 9月 28日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ANALOG-ENGINEER-CALC — 模拟工程师计算器
VOLT-DIVIDER-CALC — Voltage divider calculation tool
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
CDIP (NAB) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点