LMH0394

正在供货

3G HD/SD SDI 低功耗远距离自适应电缆均衡器

产品详情

Function Equalizer Supply voltage (V) 2.5 Power consumption (mW) 115 Data rate (max) (Mbps) 2970 Control interface Pin, SPI Operating temperature range (°C) -40 to 85
Function Equalizer Supply voltage (V) 2.5 Power consumption (mW) 115 Data rate (max) (Mbps) 2970 Control interface Pin, SPI Operating temperature range (°C) -40 to 85
WQFN (RUM) 16 16 mm² 4 x 4
  • ST 424, ST 292, ST 344, ST 259, and DVB-ASI
    Compliant(1)
  • Equalized Cable Lengths (Belden 1694A): 200
    Meters at 2.97 Gbps, 220 Meters at 1.485 Gbps,
    and 400 Meters at 270 Mbps
  • Ultra Low Power Consumption: 115 mW (Normal
    Operation)
  • Power-Save Mode With Auto Sleep Control
    (17-mW Typical Power Consumption in Power-
    Save Mode)
  • Designed for Crosstalk Immunity
  • Output De-Emphasis to Compensate for FR4 Board
    Trace Losses
  • Digital and Analog Programmable MUTEREF
    Threshold
  • Optional SPI Register Access
  • Input Data Rates: 125 Mbps to 2.97 Gbps
  • Internally Terminated 100-Ω LVDS Outputs With
    Programmable Output Common-Mode Voltage and
    Swing
  • Programmable Launch Amplitude Optimization
  • Cable Length Indicator
  • Single 2.5-V Supply Operation
  • 16-pin WQFN Package
  • Industrial Temperature Range: −40°C to +85°C
  • Footprint Compatible with the LMH0384 and also
    the LMH0344, LMH0044, and LMH0074 in Pin
    Mode
  • ST 424, ST 292, ST 344, ST 259, and DVB-ASI
    Compliant(1)
  • Equalized Cable Lengths (Belden 1694A): 200
    Meters at 2.97 Gbps, 220 Meters at 1.485 Gbps,
    and 400 Meters at 270 Mbps
  • Ultra Low Power Consumption: 115 mW (Normal
    Operation)
  • Power-Save Mode With Auto Sleep Control
    (17-mW Typical Power Consumption in Power-
    Save Mode)
  • Designed for Crosstalk Immunity
  • Output De-Emphasis to Compensate for FR4 Board
    Trace Losses
  • Digital and Analog Programmable MUTEREF
    Threshold
  • Optional SPI Register Access
  • Input Data Rates: 125 Mbps to 2.97 Gbps
  • Internally Terminated 100-Ω LVDS Outputs With
    Programmable Output Common-Mode Voltage and
    Swing
  • Programmable Launch Amplitude Optimization
  • Cable Length Indicator
  • Single 2.5-V Supply Operation
  • 16-pin WQFN Package
  • Industrial Temperature Range: −40°C to +85°C
  • Footprint Compatible with the LMH0384 and also
    the LMH0344, LMH0044, and LMH0074 in Pin
    Mode

The LMH0394 3-Gbps HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, ST 259, and DVB-ASI standards.

The LMH0394 provides extended cable reach with improved immunity to crosstalk and ultra low power consumption. The equalizer includes active sensing circuitry that ensures robust performance and enhanced immunity to variations in the input signal launch amplitude. The output driver offers programmable de-emphasis for up to 40” of FR4 trace losses. The LMH0394 includes power management to further reduce power consumption when no input signal is present.

The LMH0394 supports two modes of operation. In pin mode, the LMH0394 operates with control pins to set its operating state, and is footprint compatible with the LMH0384, LMH0344, and legacy SDI equalizers. In SPI mode, an optional SPI serial interface can be used to access and configure multiple LMH0394 devices in a daisy-chain configuration. This allows users to program the output common-mode voltage and swing, output de-emphasis level, input launch amplitude, and power management settings. Users may also access a cable length indicator and all pin mode features.

The LMH0394 3-Gbps HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, ST 259, and DVB-ASI standards.

The LMH0394 provides extended cable reach with improved immunity to crosstalk and ultra low power consumption. The equalizer includes active sensing circuitry that ensures robust performance and enhanced immunity to variations in the input signal launch amplitude. The output driver offers programmable de-emphasis for up to 40” of FR4 trace losses. The LMH0394 includes power management to further reduce power consumption when no input signal is present.

The LMH0394 supports two modes of operation. In pin mode, the LMH0394 operates with control pins to set its operating state, and is footprint compatible with the LMH0384, LMH0344, and legacy SDI equalizers. In SPI mode, an optional SPI serial interface can be used to access and configure multiple LMH0394 devices in a daisy-chain configuration. This allows users to program the output common-mode voltage and swing, output de-emphasis level, input launch amplitude, and power management settings. Users may also access a cable length indicator and all pin mode features.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 LMH0394 3G HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer 数据表 (Rev. M) PDF | HTML 2015年 7月 31日
应用手册 3G-SDI Cable Equalizer Compatibility Guide – TI / MACOM 2017年 9月 13日
应用手册 3G-SDI Cable Equalizer Compatibility Guide – TI / Semtech 2017年 9月 13日
选择指南 Broadcast and Professional Video Interface Solutions (Rev. E) 2017年 4月 5日
应用手册 AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 2013年 4月 26日
应用手册 AN-2145 Power Considerations for SDI Products (Rev. B) 2013年 4月 26日
应用手册 AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 2013年 4月 26日
EVM 用户指南 SD394EVK - Evaluation Board for LMH0394 Cable Equalizer 2012年 1月 27日
EVM 用户指南 SD394SPIEVK - Evaluation Board for LMH0394 Cable Equalizer 2012年 1月 27日
应用手册 High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 2009年 11月 12日
设计指南 Broadcast Video Owner's Manual 2006年 11月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SD394EVK — SD394EVK - 用于 LMH0394 电缆均衡器的评估板

The SD394EVK is an evaluation board designed to demonstrate the performance and capabilities of the LMH0394 3G HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer.

The board accepts 75Ω input signals conforming to the SMPTE 424M, SMPTE 292M, or SMPTE 259M standards. The LMH0394 will restore (...)
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
下载英文版本 (Rev.A): PDF
封装 引脚 下载
WQFN (RUM) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频