产品详情

Local sensor accuracy (max) 3 Type Fan Controller Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, Tachometer Supply current (max) (µA) 825 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 1 Rating Catalog
Local sensor accuracy (max) 3 Type Fan Controller Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, Tachometer Supply current (max) (µA) 825 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 1 Rating Catalog
WSON (DSC) 10 9 mm² 3 x 3
  • TruTherm BJT Beta Compensation Technology Supports 45nm, 65nm and 90nm Processor Remote Diodes
  • Factory Trimmed for Intel® 45 nm Processor Thermal Diodes
  • Accurately Senses Diode-Connected 2N3904 Transistors or Thermal Diodes On-board Large Processors or ASIC's
  • Accurately Senses its Own Temperature
  • Integrated PWM Fan Speed Control Output Supports High Resolution at 22.5kHz Frequency for 4-pin Fans
  • Acoustic Fan Noise Reduction with User-Programmable 12-Step Lookup Table
  • LUT Transition Fine Resolution Smoothing Function
  • Tachometer Input for Measuring Fan RPM
  • Smart-Tach Modes for Measuring RPM of Fans with Pulse-Width-Modulated Power as Shown in Typical Application
  • ALERT Output for Processor Event Notification
  • TCRIT Output for Critical Temperature System Shutdown
  • Offset Register Can Adjust for a Variety of Thermal Diodes
  • 10-Bit Plus Sign and 11-Bit Unsigned Formats, with 1/8°C Resolution
  • Extended Resolution to 1/32°C when Digital Filter Enabled
  • Resolves Remote Diode Temperatures up to 255.875°C
  • SMBus 2.0 Compatible Interface, with TIMEOUT and ARA
  • 10-Pin SON Package

All trademarks are the property of their respective owners.

  • TruTherm BJT Beta Compensation Technology Supports 45nm, 65nm and 90nm Processor Remote Diodes
  • Factory Trimmed for Intel® 45 nm Processor Thermal Diodes
  • Accurately Senses Diode-Connected 2N3904 Transistors or Thermal Diodes On-board Large Processors or ASIC's
  • Accurately Senses its Own Temperature
  • Integrated PWM Fan Speed Control Output Supports High Resolution at 22.5kHz Frequency for 4-pin Fans
  • Acoustic Fan Noise Reduction with User-Programmable 12-Step Lookup Table
  • LUT Transition Fine Resolution Smoothing Function
  • Tachometer Input for Measuring Fan RPM
  • Smart-Tach Modes for Measuring RPM of Fans with Pulse-Width-Modulated Power as Shown in Typical Application
  • ALERT Output for Processor Event Notification
  • TCRIT Output for Critical Temperature System Shutdown
  • Offset Register Can Adjust for a Variety of Thermal Diodes
  • 10-Bit Plus Sign and 11-Bit Unsigned Formats, with 1/8°C Resolution
  • Extended Resolution to 1/32°C when Digital Filter Enabled
  • Resolves Remote Diode Temperatures up to 255.875°C
  • SMBus 2.0 Compatible Interface, with TIMEOUT and ARA
  • 10-Pin SON Package

All trademarks are the property of their respective owners.

The LM96163 has remote and local temperature sensors with integrated fan control that includes TruTherm BJT transistor beta compensation technology for remote diode sensing. The LM96163 accurately measures: (1) its own temperature and (2) the temperature of a diode-connected transistor, such as a 2N3904, or a thermal diode commonly found on Computer Processors, Graphics Processor Units (GPU) and other ASIC's. The LM96163 has an offset register to correct for errors caused by different non-ideality factors of other thermal diodes.

The LM96163 also features an integrated, pulse-width-modulated (PWM), open-drain fan control output. Fan speed depends on a combination of the remote temperature reading, the lookup table and register settings. The 12-step Lookup Table (LUT) enables the user to program a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise. In addition a fully programmable ramping function has been added to allow smooth transitions between LUT setpoints.

The LM96163 has remote and local temperature sensors with integrated fan control that includes TruTherm BJT transistor beta compensation technology for remote diode sensing. The LM96163 accurately measures: (1) its own temperature and (2) the temperature of a diode-connected transistor, such as a 2N3904, or a thermal diode commonly found on Computer Processors, Graphics Processor Units (GPU) and other ASIC's. The LM96163 has an offset register to correct for errors caused by different non-ideality factors of other thermal diodes.

The LM96163 also features an integrated, pulse-width-modulated (PWM), open-drain fan control output. Fan speed depends on a combination of the remote temperature reading, the lookup table and register settings. The 12-step Lookup Table (LUT) enables the user to program a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise. In addition a fully programmable ramping function has been added to allow smooth transitions between LUT setpoints.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 Diode Temp Sensor w/ Integrated Fan Ctrl & TruTherm BJT Transistor Fan Comp Tech 数据表 (Rev. D) 2013年 5月 2日
EVM 用户指南 LM63LM64LM96x63EVM User's Guide 2013年 10月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM63LM64LM96X63EVM — LM63LM64LM96x63EVM - 用于具有风扇控制的远程二极管数字温度传感器的评估模块

LM63LM64LM96x63EVM 评估模块 (EVM) 可让开发人员立即开始评估 LM63、LM64、LM96063 和 LM96163 远程数字温度传感器/风扇控制器系列 IC 的功能和性能。在控制内置 I2C 开关的 GUI 中点击相应器件选择菜单,即可评估所有这四种器件。

用户指南: PDF
TI.com 上无现货
驱动程序或库

LM63SW-LINUX — 用于 LM63 的 Linux 驱动程序

Linux 驱动程序支持 LM63 系列远程二极管温度传感器。Linux 驱动程序支持通过 I2C 总线和接口与硬件监控子系统进行通信。
Linux 主线状态

在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用

支持的器件:
  • lm63
  • lm64
  • lm96163
Linux 源文件

与该器件关联的文件为:

  1. drivers/hwmon/lm63.c
  2. Documentation/devicetree/bindings/i2c/trivial-devices.txt
  3. Documentation/hwmon/lm63
源文件

drivers/hwmon/lm63.c

Linux 器件树文档

(...)

支持软件

DIGITALTEMPSENSORSEVM-SW Eval Board Software for Hardware Monitors and Digital Temp Sensors

Evaluation Board Software for Hardware Monitors and Digital Temperature Sensors
支持的产品和硬件

支持的产品和硬件

产品
数字温度传感器
LM63 1 条远程和本地通道温度传感器,带风扇控制功能 LM64 带风扇控制功能和 5 个 GPIO 的远程和本地温度传感器 LM71 具有 SPI 接口的 ±1.5°C 温度传感器 LM71-Q1 具有 SPI 接口的汽车级 ±1.5°C 温度传感器 LM73 具有 I2C/SMBus 接口的 ±1°C 温度传感器 LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM93 具有 2 条远程和 1 条本地通道的温度传感器,带硬件监控器和 16 个电源电压监控器 LM95010 具有 SensorPath 接口的 ±2°C 温度传感器 LM95071 具有 SPI 接口的 ±1°C 温度传感器 LM95221 带 β 补偿、采用 SMBus 和 I2C 接口的 ±3°C 双通道远程和本地温度传感器 LM95231 采用 TruTherm 技术且具有 SMBus 接口的双路远程和本地温度传感器 LM95235 具有 SMBus 接口、采用 β 补偿技术、适用于 65/90nm 二极管的 ±0.75°C 远程和本地温度传感器 LM95235-Q1 采用 TruTherm 技术且具有 SMBus 接口的汽车级 ±2°C 远程和本地温度传感器 LM96000 硬件监控器,带风扇控制功能和 6 个电源电压监控器 LM96080 1 条本地通道温度传感器,带风扇转速控制功能和电源电压监控器 LM96163 具有 1 条远程和本地通道的温度传感器,带 β 补偿和风扇控制功能 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器
支持软件

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
支持的产品和硬件

支持的产品和硬件

产品
数字温度传感器
LM63 1 条远程和本地通道温度传感器,带风扇控制功能 LM64 带风扇控制功能和 5 个 GPIO 的远程和本地温度传感器 LM71 具有 SPI 接口的 ±1.5°C 温度传感器 LM71-Q1 具有 SPI 接口的汽车级 ±1.5°C 温度传感器 LM73 具有 I2C/SMBus 接口的 ±1°C 温度传感器 LM75A 具有 I2C/SMBus 接口的 2C 业界通用温度传感器 LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM93 具有 2 条远程和 1 条本地通道的温度传感器,带硬件监控器和 16 个电源电压监控器 LM95010 具有 SensorPath 接口的 ±2°C 温度传感器 LM95071 具有 SPI 接口的 ±1°C 温度传感器 LM95172-Q1 具有 SPI 接口且支持 200°C 温度的汽车级 ±1°C 温度传感器 LM95214 具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95221 带 β 补偿、采用 SMBus 和 I2C 接口的 ±3°C 双通道远程和本地温度传感器 LM95231 采用 TruTherm 技术且具有 SMBus 接口的双路远程和本地温度传感器 LM95233 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 双路远程和本地温度传感器 LM95234 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95235 具有 SMBus 接口、采用 β 补偿技术、适用于 65/90nm 二极管的 ±0.75°C 远程和本地温度传感器 LM95235-Q1 采用 TruTherm 技术且具有 SMBus 接口的汽车级 ±2°C 远程和本地温度传感器 LM95241 带 β 补偿、采用 SMBus 和 I2C 接口的 ±1.25°C 双通道远程和本地温度传感器 LM95245 具有 SMBus 接口、采用 β 补偿技术、适用于 45nm 二极管的 ±0.75°C 远程和本地温度传感器 LM96000 硬件监控器,带风扇控制功能和 6 个电源电压监控器 LM96080 1 条本地通道温度传感器,带风扇转速控制功能和电源电压监控器 LM96163 具有 1 条远程和本地通道的温度传感器,带 β 补偿和风扇控制功能 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器
精密 ADC
ADC128D818 具有温度传感器、内部/外部电压基准和 I2C 接口的 12 位、82SPS、8 通道 Δ-Σ ADC
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DSC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频