产品详情

Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 200 Supply voltage (min) (V) 3 Interface type SPI Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 456 Temp resolution (max) (bps) 16 Remote channels (#) 0 Rating Catalog
Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 200 Supply voltage (min) (V) 3 Interface type SPI Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 456 Temp resolution (max) (bps) 16 Remote channels (#) 0 Rating Catalog
CFP (NAC) 10 62.9285 mm² 9.91 x 6.35
  • LM95172EWG is AEC-Q100 Grade 0 Qualified and is Manufactured on an Automotive Grade Flow.
  • 13-Bit (0.0625°C LSB) to 16-Bit (0.0078125°C LSB) Temperature Resolution
  • Wide −40°C to +200°C Temperature Range
  • 35 ms Best Conversion Time Tracks Fast Temp Changes
  • OVERTEMP Digital Output Switches
    when TDIE > THIGH
  • Shutdown Mode Saves Power yet Wakes up for One-Shot Temperature Update
  • SPI and MICROWIRE Bus Interface
  • 10-Pin Cerpack High-Temperature Ceramic Package

Key Specifications

  • Analog and Digital Supply Voltage 3.0V to 5.5V
  • Total Supply Current     Operating 400 µA (typ)
    • Shutdown −40°C to +140°C 4 µA (max)
    • Shutdown −40°C to +175°C 12 µA (max)
    • Shutdown −40°C to +200°C 28 µA (max)
  • Temperature Accuracy
    • +175°C to +200°C ±3.0°C (max)
    • +130°C to +160°C ±1.0°C (max)
    • +120°C to +130°C ±2.0°C (max)
    • +160°C to +175°C ±2.0°C (max)
    • −40°C to +120°C ±3.5°C (max)
  • Temperature Resolution
    • 13-bit mode 0.0625°C/LSB
    • 16-bit mode 0.0078125°C/LSB
  • Conversion Time
    • 13-bit mode 43 ms (max)
    • 16-bit mode 350 ms (max)

All trademarks are the property of their respective owners.

  • LM95172EWG is AEC-Q100 Grade 0 Qualified and is Manufactured on an Automotive Grade Flow.
  • 13-Bit (0.0625°C LSB) to 16-Bit (0.0078125°C LSB) Temperature Resolution
  • Wide −40°C to +200°C Temperature Range
  • 35 ms Best Conversion Time Tracks Fast Temp Changes
  • OVERTEMP Digital Output Switches
    when TDIE > THIGH
  • Shutdown Mode Saves Power yet Wakes up for One-Shot Temperature Update
  • SPI and MICROWIRE Bus Interface
  • 10-Pin Cerpack High-Temperature Ceramic Package

Key Specifications

  • Analog and Digital Supply Voltage 3.0V to 5.5V
  • Total Supply Current     Operating 400 µA (typ)
    • Shutdown −40°C to +140°C 4 µA (max)
    • Shutdown −40°C to +175°C 12 µA (max)
    • Shutdown −40°C to +200°C 28 µA (max)
  • Temperature Accuracy
    • +175°C to +200°C ±3.0°C (max)
    • +130°C to +160°C ±1.0°C (max)
    • +120°C to +130°C ±2.0°C (max)
    • +160°C to +175°C ±2.0°C (max)
    • −40°C to +120°C ±3.5°C (max)
  • Temperature Resolution
    • 13-bit mode 0.0625°C/LSB
    • 16-bit mode 0.0078125°C/LSB
  • Conversion Time
    • 13-bit mode 43 ms (max)
    • 16-bit mode 350 ms (max)

All trademarks are the property of their respective owners.

The LM95172EWG is an integrated digital-output temperature sensor with a Serial Peripheral Interface (SPI) and MICROWIRE™-compatible interface in a 10-pin Cerpack high temperature ceramic package. It features a very linear Sigma-Delta Analog-to-Digital Converter (ADC), high accuracy, fast conversion rates, and extremely low output noise. With an operating temperature as low as -40°C and optimized accuracy from 120°C to 200°C, it is ideal for high-temperature applications.

The over-temperature alarm output (OVERTEMP) asserts when the die temperature exceeds a programmed THIGH limit. The user-programmed TLOW limit creates a temperature-stabilizing hysteresis when the ambient temperature is near the trip point.

The LM95172EWG can be programmed to operate from 13 bits (0.0625°C per LSB) to 16 bits (0.0078125°C per LSB) resolution. The LM95172EWG powers up in 35 ms, the fastest conversion time, with temperature output set at 13-bit resolution. The resolution may then be changed to 14-, 15- or 16-bits. When in the 13-, 14- or 15-bit resolution mode, the least significant bit in the 16-bit temperature register toggles after the completion of each conversion. This bit may be monitored to verify that the conversion is complete.

The high noise immunity of the Serial I/O (SI/O) output makes the LM95172EWG ideal for use in challenging electromagnetic environments.

The LM95172EWG is an integrated digital-output temperature sensor with a Serial Peripheral Interface (SPI) and MICROWIRE™-compatible interface in a 10-pin Cerpack high temperature ceramic package. It features a very linear Sigma-Delta Analog-to-Digital Converter (ADC), high accuracy, fast conversion rates, and extremely low output noise. With an operating temperature as low as -40°C and optimized accuracy from 120°C to 200°C, it is ideal for high-temperature applications.

The over-temperature alarm output (OVERTEMP) asserts when the die temperature exceeds a programmed THIGH limit. The user-programmed TLOW limit creates a temperature-stabilizing hysteresis when the ambient temperature is near the trip point.

The LM95172EWG can be programmed to operate from 13 bits (0.0625°C per LSB) to 16 bits (0.0078125°C per LSB) resolution. The LM95172EWG powers up in 35 ms, the fastest conversion time, with temperature output set at 13-bit resolution. The resolution may then be changed to 14-, 15- or 16-bits. When in the 13-, 14- or 15-bit resolution mode, the least significant bit in the 16-bit temperature register toggles after the completion of each conversion. This bit may be monitored to verify that the conversion is complete.

The high noise immunity of the Serial I/O (SI/O) output makes the LM95172EWG ideal for use in challenging electromagnetic environments.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TMP126-Q1 正在供货 具有 175°C 工作温度、CRC 和压摆率警报的汽车类 ±0.3°C SPI 温度传感器 Next generation upgrade with improved accuracy, extended operating temperature, and additional features requiring a change in software

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LM95172 13-Bit to 16-Bit 200C Digital Temp Sensor with 3-Wire Interface 数据表 (Rev. B) 2013年 3月 25日
技术文章 How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 2021年 5月 10日
更多文献资料 Die D/S LM95172QA2-MDA 13-BIT to 16-BIT Digital Temp Sensor w/ 3-wire Interface 2013年 1月 10日
更多文献资料 Die D/S LM95172QA2 MDA MCD2670A 13-Bit to 16-Bit 200°C Dig Temp Sen w/ 3-Wire IF 2012年 10月 19日
EVM 用户指南 LM95172EVM User’s Guide 2012年 9月 25日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
支持的产品和硬件

支持的产品和硬件

产品
数字温度传感器
LM63 1 条远程和本地通道温度传感器,带风扇控制功能 LM64 带风扇控制功能和 5 个 GPIO 的远程和本地温度传感器 LM71 具有 SPI 接口的 ±1.5°C 温度传感器 LM71-Q1 具有 SPI 接口的汽车级 ±1.5°C 温度传感器 LM73 具有 I2C/SMBus 接口的 ±1°C 温度传感器 LM75A 具有 I2C/SMBus 接口的 2C 业界通用温度传感器 LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM93 具有 2 条远程和 1 条本地通道的温度传感器,带硬件监控器和 16 个电源电压监控器 LM95010 具有 SensorPath 接口的 ±2°C 温度传感器 LM95071 具有 SPI 接口的 ±1°C 温度传感器 LM95172-Q1 具有 SPI 接口且支持 200°C 温度的汽车级 ±1°C 温度传感器 LM95214 具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95221 带 β 补偿、采用 SMBus 和 I2C 接口的 ±3°C 双通道远程和本地温度传感器 LM95231 采用 TruTherm 技术且具有 SMBus 接口的双路远程和本地温度传感器 LM95233 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 双路远程和本地温度传感器 LM95234 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95235 具有 SMBus 接口、采用 β 补偿技术、适用于 65/90nm 二极管的 ±0.75°C 远程和本地温度传感器 LM95235-Q1 采用 TruTherm 技术且具有 SMBus 接口的汽车级 ±2°C 远程和本地温度传感器 LM95241 带 β 补偿、采用 SMBus 和 I2C 接口的 ±1.25°C 双通道远程和本地温度传感器 LM95245 具有 SMBus 接口、采用 β 补偿技术、适用于 45nm 二极管的 ±0.75°C 远程和本地温度传感器 LM96000 硬件监控器,带风扇控制功能和 6 个电源电压监控器 LM96080 1 条本地通道温度传感器,带风扇转速控制功能和电源电压监控器 LM96163 具有 1 条远程和本地通道的温度传感器,带 β 补偿和风扇控制功能 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器
精密 ADC
ADC128D818 具有温度传感器、内部/外部电压基准和 I2C 接口的 12 位、82SPS、8 通道 Δ-Σ ADC
封装 引脚 CAD 符号、封装和 3D 模型
CFP (NAC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频