LM79L
- Preset Output Voltage Error is Less than ±5% Over Load, Line and Temperature
- Specified at an Output Current of 100mA
- Easily Compensated with a Small 0.1μF Output Capacitor
- Internal Short-Circuit, Thermal and Safe Operating Area Protection
- Easily Adjustable to Higher Output Voltages
- Maximum Line Regulation Less than 0.07% VOUT/V
- Maximum Load Regulation Less than 0.01% VOUT/mA
- See AN-1112 (SNVA009) for DSBGA Considerations
All trademarks are the property of their respective owners.
The LM79LXXAC series of 3-terminal negative voltage regulators features fixed output voltages of −5V, −12V, and −15V with output current capabilities in excess of 100mA. These devices were designed using the latest computer techniques for optimizing the packaged IC thermal/electrical performance. The LM79LXXAC series, when combined with a minimum output capacitor of 0.1μF, exhibits an excellent transient response, a maximum line regulation of 0.07% VO/V, and a maximum load regulation of 0.01% VO/mA.
The LM79LXXAC series also includes, as self-protection circuitry: safe operating area circuitry for output transistor power dissipation limiting, a temperature independent short circuit current limit for peak output current limiting, and a thermal shutdown circuit to prevent excessive junction temperature. Although designed primarily as fixed voltage regulators, these devices may be combined with simple external circuitry for boosted and/or adjustable voltages and currents. The LM79LXXAC series is available in the 3-lead TO package, the 8-lead SOIC package, and the 6-Bump DSBGA package.
For output voltages other than the pre-set -5V, -12V and -15V, the LM137L series provides an adjustable output voltage range from -1.2V to -47V.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM79LXXAC Series 3-Terminal Negative Regulators 数据表 (Rev. K) | 2013年 4月 9日 | |||
应用手册 | L1 和 L2 电动汽车充电器电动汽车服务设备设计注意事项 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | 2021年 7月 16日 | ||
更多文献资料 | Die D/S LM79L12AC MDA 3-Terminal Negative Regulators | 2012年 9月 28日 | ||||
应用手册 | TO-92 Packing Options / Ordering Instructions (Rev. A) | 2010年 6月 23日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YZR) | 6 | 查看选项 |
SOIC (D) | 8 | 查看选项 |
TO-92 (LP) | 3 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。