LM5032
- Two Independent PWM Current Mode Controllers
- Integrated High-Voltage Startup Regulator
- Compound 2.5-A Main Output Gate Drivers
- Single Resistor Oscillator Setting to 2 MHz
- Synchronizable Oscillator
- Programmable Maximum Duty Cycle
- Maximum Duty Cycle Fold-Back at High-Line Voltage
- Adjustable Timer for Hiccup Mode Current Limiting
- Integrated Slope Compensation
- Adjustable Line Undervoltage Lockout
- Independently Adjustable Soft-Start (Each Regulator)
- Direct Interface with Opto-Coupler Transistor
- Thermal Shutdown
- TSSOP 16-Pin Package
The LM5032 dual current mode PWM controller contains all the features needed to control either two independent forward dc/dc converters or a single high current converter comprised of two interleaved power stages. The two controller channels operate 180° out of phase thereby reducing input ripple current. The LM5032 includes a startup regulator that operates over a wide input range up to 100 V and compound (bipolar + CMOS) gate drivers that provide a robust 2.5-A peak sink current. The adjustable maximum PWM duty cycle reduce stress on the primary side MOSFET switches. Additional features include programmable line undervoltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable response time, PWM slope compensation, soft-start, and a 2-MHz capable oscillator with synchronization capability.
For all available packages, see the orderable addendum at the end of the datasheet.技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM5032 High-Voltage Dual Interleaved Current Mode Controller 数据表 (Rev. B) | PDF | HTML | 2014年 12月 15日 | ||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | AN-1820 LM5032 Interleaved Boost Converter (Rev. A) | 2013年 5月 6日 | ||||
EVM 用户指南 | AN-1962 LM5032 Interleaved Boost Evaluation Board (Rev. A) | 2013年 5月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM5032EVAL — LM5032 交错升压评估板
A two phase interleaved boost implementation for increased output power and reduced ripple.
TIDA-00200 — 面向电池充电应用的 120V AC 输入·200W 交错反激式
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点