LM3525
- Compatible with USB1.1 and USB 2.0
- 1 ms Fault Flag Delay During Hot-Plug Events
- Smooth Turn-On Eliminates Inrush Induced Voltage Drop
- UL Recognized Component: REF # 205202
- 1A Nominal Short Circuit Output Current Protects Notebook PC Power Supplies
- Thermal Shutdown Protects Device in Direct Short Condition
- 500mA Minimum Continuous Load Current
- Small SOIC-8 Package Minimizes Board Space
- 2.7V to 5.5V Input Voltage Range
- Switch Resistance ≤ 120 mΩ Max. at VIN = 5V
- 1µA Max Standby Current
- 100 µA Max Operating Current
- Undervoltage Lockout (UVLO)
All trademarks are the property of their respective owners.
The LM3525 provides Universal Serial Bus standard power switch and over-current protection for all host port applications. The single port device is ideal for Notebook PC and Handheld PC applications that supply power to one port.
A 1 ms delay on fault flag output prevents erroneous overcurrent reporting caused by inrush currents during the hot-plug events.
The LM3525 accepts an input voltage between 2.7V and 5.5V allowing use as a device-based inrush current limiter for 3.3V USB peripherals, as well as Root and Self-Powered Hubs at 5.5V. The Enable input accepts both 3.3V and 5.0V logic thresholds.
The small size, low RON, and 1 ms fault flag delay make the LM3525 a good choice for root hubs as well as ganged power control in space-critical self-powered hubs.
您可能感兴趣的相似产品
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM3525 Single Port USB Power Switch and Over-Current Protection 数据表 (Rev. D) | 2013年 3月 7日 | |||
证书 | US-38419-UL Certificate of Compliance IEC 62368-1 | 2022年 6月 27日 | ||||
应用手册 | A USB-Powered Lithium-Ion Battery Charger | 2003年 3月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DDC2256AEVM — DDC2256A 256 通道电流输入模数转换器评估模块
DDC2256AEVM 评估模块 (EVM) 是一款用于评估 DDC2256A 256 通道、电流输入、24 位模数 (A/D) 转换器的评估套件。 该 EVM 套件由 DUT 板和采集板组成,包括 2 个 DDC2256A 器件、1 个用于器件通信/配置的 FPGA、用于存储临时数据的 36MB 内存,以及 1 个用于连接 PC 的 USB 接口。该 EVM 包括所有必要的控制信号和板载电源,大大降低了对外部设备的需求。最后,该评估系统还包括适用于 Microsoft® Windows® 的易于使用的软件。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点