LM3488

正在供货

适用于开关稳压器的 2.97V 至 40V 宽输入电压低侧 N 沟道控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM5155 正在供货 2.2MHz 宽输入电压、1.5A MOSFET 驱动器、非同步升压控制器 Up to 2.2-MHz Fsw, higher efficiency and up to 45-V input operating voltage.

产品详情

Vin (min) (V) 2.97 Vin (max) (V) 40 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Catalog Vout (min) (V) 1.26 Vout (max) (V) 500 Iq (typ) (A) 0.0027 Duty cycle (max) (%) 100
Vin (min) (V) 2.97 Vin (max) (V) 40 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Catalog Vout (min) (V) 1.26 Vout (max) (V) 500 Iq (typ) (A) 0.0027 Duty cycle (max) (%) 100
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Automotive Grade Product, AEC-Q100 Qualified
  • 8-Lead VSSOP Package
  • Internal Push-Pull Driver With 1-A Peak Current Capability
  • Current Limit and Thermal Shutdown
  • Frequency Compensation Optimized With a Capacitor and a Resistor
  • Internal Soft-Start
  • Current Mode Operation
  • Undervoltage Lockout With Hysteresis
  • Key Specifications:
    • Wide Supply Voltage Range of 2.97 V to 40 V
    • 100-kHz to 1-MHz Adjustable and Synchronizable Clock Frequency
    • ±1.5% (Overtemperature) Internal Reference
    • 5-µA Shutdown Current (Overtemperature)
  • Create a Custom Design Using the LM3488 with the WEBENCH Power Designer
  • Automotive Grade Product, AEC-Q100 Qualified
  • 8-Lead VSSOP Package
  • Internal Push-Pull Driver With 1-A Peak Current Capability
  • Current Limit and Thermal Shutdown
  • Frequency Compensation Optimized With a Capacitor and a Resistor
  • Internal Soft-Start
  • Current Mode Operation
  • Undervoltage Lockout With Hysteresis
  • Key Specifications:
    • Wide Supply Voltage Range of 2.97 V to 40 V
    • 100-kHz to 1-MHz Adjustable and Synchronizable Clock Frequency
    • ±1.5% (Overtemperature) Internal Reference
    • 5-µA Shutdown Current (Overtemperature)
  • Create a Custom Design Using the LM3488 with the WEBENCH Power Designer

The LM3488 is a versatile low-side N-FET high-performance controller for switching regulators. This device is suitable for use in topologies requiring low-side FET, such as boost, flyback, or SEPIC. Moreover, the LM3488 can be operated at extremely high switching frequency to reduce the overall solution size. The switching frequency of LM3488 can be adjusted to any value from 100 kHz to 1 MHz by using a single external resistor or by synchronizing it to an external clock. Current mode control provides superior bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.

The LM3488 has built-in features such as thermal shutdown, short-circuit protection, and overvoltage protection. Power-saving shutdown mode reduces the total supply current to 5 µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.

The LM3488 is a versatile low-side N-FET high-performance controller for switching regulators. This device is suitable for use in topologies requiring low-side FET, such as boost, flyback, or SEPIC. Moreover, the LM3488 can be operated at extremely high switching frequency to reduce the overall solution size. The switching frequency of LM3488 can be adjusted to any value from 100 kHz to 1 MHz by using a single external resistor or by synchronizing it to an external clock. Current mode control provides superior bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.

The LM3488 has built-in features such as thermal shutdown, short-circuit protection, and overvoltage protection. Power-saving shutdown mode reduces the total supply current to 5 µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 LM3488/-Q1 Automotive High-Efficiency Controller for Boost, SEPIC and Fly-Back DC-DC Converters 数据表 (Rev. O) PDF | HTML 2015年 7月 6日
应用手册 AN-1286 Compensation for the LM3478 Boost Controller (Rev. D) PDF | HTML 2022年 8月 9日
用户指南 LM3477 降压控制器评估模块用户指南 (Rev. F) PDF | HTML 英语版 (Rev.F) PDF | HTML 2022年 7月 8日
应用手册 LM34xx How to Design Flyback Converter with LM3481 Boost Controller (Rev. A) 2019年 4月 8日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Softstart Using Constant Current Constant Voltage Approach 2015年 7月 24日
技术文章 Portable speaker power: Making the bass possible PDF | HTML 2015年 5月 12日
应用手册 Demystifying Type II and Type III Compensators Using Op-Amp and OTA for DC/DC Co 2014年 7月 11日
用户指南 AN-1204 LM3478/LM3488 Evaluation Board (Rev. A) 2013年 10月 30日
应用手册 AN-1484 Designing A SEPIC Converter (Rev. E) 2013年 4月 23日
应用手册 AN-1990 Compensation for Current Mode Control SEPIC Converters (Rev. A) 2013年 4月 23日
应用手册 Modeling & Design of Current Mode Control Boost Converters (Rev. B) 2013年 4月 23日
应用手册 Application Note 1286 Compensation For The LM3478 Boost Controller (cn) 2009年 5月 19日
应用手册 Application Note 1484 Designing A SEPIC Converter (cn) 2008年 4月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM3488 PSpice Transient Model (Rev. A)

SNVMAX1A.ZIP (96 KB) - PSpice Model
仿真模型

LM3488 Unencrypted PSpice Transient Model (Rev. B)

SNVMAX0B.ZIP (5 KB) - PSpice Model
计算工具

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
LM3017 具有真正关断 (True Shutdown) 功能的高效低侧控制器 LM3478 2.97V~40V 宽输入范围升压/SEPIC/反激式直流/直流控制器 LM3478Q-Q1 适用于开关稳压器且具有 10µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3481 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3481-Q1 符合 AEC-Q100 标准的 2.97V 至 48V 高效升压、SEPIC 和反激式控制器 LM3488 适用于开关稳压器的 2.97V 至 40V 宽输入电压低侧 N 沟道控制器 LM3488Q-Q1 适用于开关稳压器且具有 5µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器 LM3524D 40V、0.2A 350KHz PWM 控制器 LM3578A 用于降压、升压、终端(具体取决于应用)的 2V 至 40V 开关稳压器 LM5020 13V 至 100V 宽输入电压、电流模式 PWM 升压、反激式、Sepic 控制器 LM5022 6V 至 60V 宽输入电压、电流模式升压、SEPIC 和反激式控制器 TL1451 双脉宽调制控制电路 TL1451A 具有宽输入电压范围的 3.6V 至 50V 双通道控制器 TL1451A-EP 增强型产品双路脉宽调制控制电路 TL1451A-Q1 符合 AEC-Q100 标准的 3.6V 至 50V 双通道 PWM 控制器 TL5001 具有宽输入范围、基准容差为 ±5%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001A-Q1 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器 TL5001M 具有宽输入范围、基准容差为 ±5%、工作温度范围为 -55°C 至 125°C 的 PWM 控制器 TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS43000 多拓扑(降压、升压、sepic)高频直流/直流控制器 TPS55010 具有集成 FET 的 2.95V 至 6V 输入、2W、隔离式直流/直流转换器 UC2572 负输出反激脉宽调制器
AC/DC 和 DC/DC 转换器(集成 FET)
LM25017 7.5-48V 宽输入电压,650mA 恒定导通时间同步降压稳压器 LM25018 7.5-48V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM25019 7.5-48V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM2577 3.5V 至 40V、3A 低元件数升压稳压器 LM2585 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2586 具有频率同步功能的 4V 至 40V、3A 升压宽输入电压反激式稳压器 LM2587 4V 至 40V 宽输入电压、5A 降压反激稳压器 LM2588 具有频率同步功能的 4V 至 40V、5A 升压宽输入电压反激式稳压器 LM2621 1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流 LM2623 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 LM2735 520kHz/1.6MHz 高空间利用率的升压和 SEPIC 直流/直流稳压器 LM2735-Q1 符合 AEC-Q100 标准、高空间利用率的 520kHz、1.6MHz 升压和 SEPIC 直流/直流稳压器 LM34925 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、100mA 集成二次侧偏置稳压器 LM34926 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、300mA 集成二次侧偏置稳压器 LM34927 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、600mA 集成二次侧偏置稳压器 LM5000 3.1-40V 宽输入电压、2A 电流模式非同步升压稳压器 LM5001 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5001-Q1 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器 LM5002 3.1V 至 75V 宽输入电压、0.5A 电流模式升压、反激式、Sepic 转换器 LM5015 4.25-75V、单片双开关正向 DC-DC 稳压器 LM5017 7.5V-100V 宽输入电压、600mA 恒定导通时间同步降压稳压器 LM5018 7.5V-100V 宽输入电压,300mA 恒定导通时间同步降压稳压器 LM5019 7.5-100V 宽输入电压,100mA 恒定导通时间同步降压稳压器 LM5160 LM5160 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5160-Q1 65V 宽输入、2A 同步降压/Fly-Buck™ 转换器 LM5160A LM5160A 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器 LM5161 4.5V 至 100V 宽输入电压、1A 同步降压/Fly-Buck 转换器 LM78S40 1.5A 可调节升压、降压或反向稳压器 TPS55340 5A、40V 宽输入电压升压、反激式和 SEPIC 转换器 TPS55340-EP 增强型集成式 5A、40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS55340-Q1 符合 AEC-Q100 标准的集成式 5A 40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器 TPS61175 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器 TPS61175-Q1 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器
参考设计

TIDA-010057 — 超声波智能探头电源参考设计

医疗成像领域的巨大技术进步和高集成度,特别是手持式超声波智能探头的出现,促使工程师开发出高效率、抗噪声的小尺寸电源解决方案。此参考设计阐述了端到端电源和数据解决方案,适用于我们采用 TX7332 发送芯片和 AFE5832LP 接收芯片的高性能 128 通道 Tx/64 通道 Rx 超声波智能探头。通过 5V USB Type-C™ 输入,电源树可生成用于发送的单级无变压器高压(高达 +/-80V,并且高度小于 5mm)以及用于 AFE 和 FPGA 的负载点低压。此设计可实现低噪声(纹波电压小于 10mV)高效电源轨并提高热性能(温升小于 (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频