LM340L 100mA 固定输出正电压稳压器 | 德州仪器 TI.com.cn

LM340L (正在供货)

100mA 固定输出正电压稳压器

100mA 固定输出正电压稳压器 - LM340L
数据表
 

描述

The LM140L series of three terminal positive regulators is available with several fixed output voltages making them useful in a wide range of applications. The LM140LA is an improved version of the LM78LXX series with a tighter output voltage tolerance (specified over the full military temperature range), higher ripple rejection, better regulation and lower quiescent current. The LM140LA regulators have ±2% VOUT specification, 0.04%/V line regulation, and 0.01%/mA load regulation. When used as a zener diode/resistor combination replacement, the LM140LA usually results in an effective output impedance improvement of two orders of magnitude, and lower quiescent current. These regulators can provide local on card regulation, eliminating the distribution problems associated with single point regulation. The voltages available allow the LM140LA to be used in logic systems, instrumentation, Hi-Fi, and other solid state electronic equipment. Although designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltages and currents.

The LM140LA/LM340LA are available in the low profile metal three lead TO (NDT) and the LM340LA are also available in the plastic TO-92 (LP). With adequate heat sinking the regulator can deliver 100 mA output current. Current limiting is included to limit the peak output current to a safe value. Safe area protection for the output transistor is provided to limit internal power dissipation. If internal power dissipation becomes too high for the heat sinking provided, the thermal shut-down circuit takes over, preventing the IC from overheating.

For applications requiring other voltages, see LM117L Data Sheet.

特性

  • Line Regulation of 0.04%/V
  • Load Regulation of 0.01%/mA
  • Output Voltage Tolerances of
    • ±2% at Tj = 25°C and ±4% Over the Temperature Range (LM140LA)
    • ±3% Over the Temperature Range (LM340LA)
  • Output Current of 100 mA
  • Internal Thermal Overload Protection
  • Output Transistor Safe Area Protection
  • Internal Short Circuit Current Limit
  • Available in
    • Metal TO Low Profile Package (LM140LA/LM340LA)
    • Plastic TO-92 (LM340LA)

All trademarks are the property of their respective owners.

参数

与其它产品相比 线性稳压器(LDO) 邮件 下载到电子表格中
Part number 立即下单 Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM340L 立即下单 Fixed Output     0.1     35     7     15     5     5
12
15    
TO-92 | 3    
   
1     0 to 70     232     40     0.30 | 1ku     Catalog     Non-Ceramic     43     2.5     2000     3     3TO-92: 19 mm2: 3.68 x 5.2 (TO-92 | 3)    
LM317L-N 立即下单 Adjustable Output     0.1     40     4.2     38     1.2       DSBGA | 6
SOIC | 8
TO-92 | 3    
   
1     -40 to 125     160     38     0.21 | 1ku     Catalog    
   
63     3     1800     0.05     See datasheet (DSBGA)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
3TO-92: 19 mm2: 3.68 x 5.2 (TO-92 | 3)    
LM330-N 无样片 Fixed Output     0.15     26     6     5     5     5     TO-220 | 3    
   
1     0 to 70     50     50     0.44 | 1ku     Catalog     Non-Ceramic     38     1.4     320     3.5     See datasheet (TO-220)