LM337

正在供货

1.5A 负电压可调节线性稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能优于所比较器件的普遍直接替代产品
TPS7A33 正在供货 具有使能功能的 1A、高 PSRR、负电压、可调节低压降稳压器 Wider voltage range

产品详情

Output options Adjustable Output, Negative Output Iout (max) (A) 1.5 Vin (max) (V) -3 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Noise (µVrms) 1110 Iq (typ) (mA) 1.5 Thermal resistance θJA (°C/W) 23 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2.4 PSRR at 100 KHz (dB) 19 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
Output options Adjustable Output, Negative Output Iout (max) (A) 1.5 Vin (max) (V) -3 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Noise (µVrms) 1110 Iq (typ) (mA) 1.5 Thermal resistance θJA (°C/W) 23 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2.4 PSRR at 100 KHz (dB) 19 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55 TO-252 (KVU) 3 66.726 mm² 6.6 x 10.11 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Output Voltage Range Adjustable
    From –1.2 V to –37 V
  • Output Current Capability of 1.5 A Max
  • Input Regulation Typically 0.01% Per Input-
    Voltage Change
  • Output Regulation Typically 0.3%
  • Peak Output Current Constant Over Temperature
    Range of Regulator
  • Ripple Rejection Typically 77 dB
  • Direct Replacement for Industry-Standard LM237
    and LM337
  • Output Voltage Range Adjustable
    From –1.2 V to –37 V
  • Output Current Capability of 1.5 A Max
  • Input Regulation Typically 0.01% Per Input-
    Voltage Change
  • Output Regulation Typically 0.3%
  • Peak Output Current Constant Over Temperature
    Range of Regulator
  • Ripple Rejection Typically 77 dB
  • Direct Replacement for Industry-Standard LM237
    and LM337

The LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of –1.5 A over an output voltage range of –1.2 V to –37 V. They require only two external resistors to set the output voltage and one output capacitor for frequency compensation.

The LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of –1.5 A over an output voltage range of –1.2 V to –37 V. They require only two external resistors to set the output voltage and one output capacitor for frequency compensation.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 23
类型 标题 下载最新的英语版本 日期
* 数据表 LMx37 3-Terminal Adjustable Regulators 数据表 (Rev. L) PDF | HTML 2015年 1月 12日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 AB-12 Wide Adjustable Range PNP Voltage Regulator (Rev. B) 2013年 5月 6日
应用手册 AN-1028 Maximum Power Enhancement Techniques for Power Packages (Rev. B) 2013年 5月 6日
应用手册 AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 2013年 5月 6日
应用手册 AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 2013年 5月 6日
应用手册 AN-42 IC Provides On-Card Regulation for Logic Circuits (Rev. B) 2013年 5月 6日
应用手册 AN-178 Applications for an Adjustable IC Power Regulator (Rev. B) 2013年 5月 5日
应用手册 AN-182 Improving Power Supply Reliability with IC Power Regulators (Rev. B) 2013年 5月 5日
应用手册 Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 2013年 5月 5日
应用手册 AN-1061 Power Conversion in Line-Powered Equipment (Rev. B) 2013年 4月 23日
应用手册 High-Efficiency Reg has Low Drop-Out Voltage (Rev. B) 2013年 4月 23日
应用手册 ANY-OUT™ LDO Controlled by I2C™ IO Expander Device (Rev. A) 2012年 9月 20日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
应用手册 Packaging Limits Range of Linear Regulators 2010年 5月 8日
应用手册 Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 2008年 6月 4日
应用手册 A New Production Technique for Trimming Voltage Regulators 2002年 10月 3日
应用手册 Adjustable 3-Terminal Regulator for Low-Cost Battery Charging Systems 2002年 10月 3日
应用手册 High Stability Regulators 2002年 10月 3日
应用手册 Understanding the Terms and Definitions of LDO Voltage Regulators 1999年 10月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM317A-337N-EVM — 3 引脚可调节稳压器评估模块

LM317A-337N-EVM 演示了 LM317A 可调稳压器及其负向互补稳压器 LM337-N 的典型应用。此评估模块为每个器件采用 SOT-223 封装选项,提供高达 1.0A 的负载电流。此 EVM 可轻松修改以填充 TO-220 版器件,从而适应 1.5A 工作电流。此模块提供了足量的占用空间供客户选择电容,还具有 4 个铜层和散热空间以实现出色的功耗。

用户指南: PDF
TI.com 上无现货
仿真模型

LM337-N PSpice Transient Model

SNVMAP5.ZIP (49 KB) - PSpice Model
仿真模型

LM337-N Unencrypted PSpice Transient Model

SNVMAP4.ZIP (1 KB) - PSpice Model
参考设计

TIDA-00127 — 用于保护继电器的 30W 超宽范围电源

此用于保护继电器的电源解决方案处理超宽范围的交流 (88-276VAC) 和直流 (24-250VDC) 输入,使其成为为各种保护继电器供电的理想平台。此电源设计为输出许多保护继电器所需的工业标准电压(如 +/- 12V 和隔离 6.75V),同时还提供出色的线路和负载调整 (< +/- 3%)。此解决方案为大功率 (30W) 而设计,具有很高的效率(高达 78%),还针对 IEC61000-4(EFT 和浪涌)和 CISPR 11 A 类(干扰)进行了认证前测试。
用户指南: PDF
原理图: PDF
英语版: PDF
参考设计

TIDA-00227 — 用于保护继电器的小尺寸 12W 超宽范围电源 - 参考设计

这个用于保护继电器的小型 12W 电源解决方案可处理超宽范围的交流和直流输入,因此非常适合为需要采用小型外壳的各种较低功耗的保护继电器供电。此电源根据设计可输出保护继电器所需的工业标准电压,同时还提供出色的线路和负载调节。此解决方案为大功率而设计,具有很高的效率,还针对 IEC61000-4(EFT 和浪涌)和 CISPR 11 A 类(干扰)进行了认证前测试。
用户指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TO-220 (KCS) 3 Ultra Librarian
TO-252 (KVU) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频