LM323-N
- Guaranteed 1% initial accuracy (A version)
- 3 amp output current
- Internal current and thermal limiting
- 0.01 Ohm typical output impedance
- 7.5V minimum input voltage
- 30W power dissipation
- P+ Product Enhancement tested
The LM123 is a three-terminal positive regulator with a preset 5V output and a load driving capability of 3 amps. New circuit design and processing techniques are used to provide the high output current without sacrificing the regulation characteristics of lower current devices.
The LM323A offers improved precision over the standard LM323. Parameters with tightened specifications include output voltage tolerance, line regulation, and load regulation.
The 3 amp regulator is virtually blowout proof. Current limiting, power limiting, and thermal shutdown provide the same high level of reliability obtained with these techniques in the LM109 1 amp regulator.
No external components are required for operation of the LM123. If the device is more than 4 inches from the filter capacitor, however, a 1 µF solid tantalum capacitor should be used on the input. A 0.1 µF or larger capacitor may be used on the output to reduce load transient spikes created by fast switching digital logic, or to swamp out stray load capacitance.
An overall worst case specification for the combined effects of input voltage, load currents, ambient temperature, and power dissipation ensure that the LM123 will perform satisfactorily as a system element.
For applications requiring other voltages, see LM150 series adjustable regulator data sheet.
Operation is guaranteed over the junction temperature range -55°C to +150°C for LM123, -40°C to +125°C for LM323A, and 0°C to +125°C for LM323. A hermetic TO-3 package is used for high reliability and low thermal resistance.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM123/LM323A/LM323 3-Amp, 5-Volt Positive Regulator 数据表 (Rev. B) | 2004年 11月 17日 | |||
更多文献资料 | Die D/S LM323 MWC 3-Amp, 5-Volt Positive Regulator | 2012年 9月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
TO-CAN (NDS) | 2 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点