LM317A
- For a newer drop-in alternative, see the LM317
- Typical 0.005%/V line regulation
- 1% output voltage tolerance
- 1.5-A output current
- Adjustable output down to 1.25 V
- Input-output differential up to 40 V
- Current limit constant with temperature
- No output capacitor required
- Short-circuit protected output
- −40°C to 125°C operating temperature range
The LM317A adjustable 3-terminal, positive-voltage regulators are capable of supplying current in excess of 1.5 A over a 1.25-V to 37-V output range and provide 1% output-voltage accuracy. Both line regulation and load regulation are better achieved with the LM317A device than with standard fixed regulators.
The LM317A offers full overload protection such as over current, thermal-overload protection, and safe-area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.
Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response and can be replaced with a ceramic and appropriate ESR. The adjustment terminal can be bypassed to achieve very high ripple-rejection ratios that are difficult to achieve with standard 3-terminal regulators.
Because the LM317A regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. Exceeding the maximum input-to-output deferential will result in short-circuiting the output. By connecting a fixed resistor between the adjustment pin and output, the LM317A can be also used as a precision current regulator.
For applications requiring greater output current, see the LM150 series (3A) and LM138 series (5A) data sheets. For the negative complement, see the LM137 series data sheet.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM317A-337N-EVM — 3 引脚可调节稳压器评估模块
LM317A-337N-EVM 演示了 LM317A 可调稳压器及其负向互补稳压器 LM337-N 的典型应用。此评估模块为每个器件采用 SOT-223 封装选项,提供高达 1.0A 的负载电流。此 EVM 可轻松修改以填充 TO-220 版器件,从而适应 1.5A 工作电流。此模块提供了足量的占用空间供客户选择电容,还具有 4 个铜层和散热空间以实现出色的功耗。
封装 | 引脚 | 下载 |
---|---|---|
SOT-223 (DCY) | 4 | 查看选项 |
TO-220 (NDE) | 3 | 查看选项 |
TO-252 (NDP) | 3 | 查看选项 |
TO-CAN (NDT) | 3 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。