LM2830

正在供货

高频 1A 降压直流/直流转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LM2830-Q1 正在供货 高频 1A 汽车类降压直流/直流转换器 Qualified for automotive.
功能与比较器件相同但引脚有所不同
TPS628501 正在供货 采用 SOT583 封装的 2.7V 至 6V、1A 可调频率降压转换器 This product has higher efficiency, lower EMI and a smaller solution size.

产品详情

Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 3000 Features Enable, Light Load Efficiency, Light load efficiency Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0033
Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 3000 Features Enable, Light Load Efficiency, Light load efficiency Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0033
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • LM2830Z-Q1 and LM2830X-Q1 in the
    SOT-23 Package are Automotive-Grade
    Products thatare AEC-Q100 Grade 1
    Qualified (–40°C to +125°C Operating
    Junction Temperature)
  • Space-Saving SOT-23 Package
  • Input Voltage Range of 3.0 V to 5.5 V
  • Output Voltage Range of 0.6 V to 4.5 V
  • 1.0-A Output Current
  • High Switching Frequencies
    • 1.6 MHz (LM2830X)
    • 3.0 MHz (LM2830Z)
  • 130-mΩ PMOS Switch
  • 0.6-V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current Mode, PWM Operation
  • Thermal Shutdown
  • Overvoltage Protection
  • LM2830Z-Q1 and LM2830X-Q1 in the
    SOT-23 Package are Automotive-Grade
    Products thatare AEC-Q100 Grade 1
    Qualified (–40°C to +125°C Operating
    Junction Temperature)
  • Space-Saving SOT-23 Package
  • Input Voltage Range of 3.0 V to 5.5 V
  • Output Voltage Range of 0.6 V to 4.5 V
  • 1.0-A Output Current
  • High Switching Frequencies
    • 1.6 MHz (LM2830X)
    • 3.0 MHz (LM2830Z)
  • 130-mΩ PMOS Switch
  • 0.6-V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current Mode, PWM Operation
  • Thermal Shutdown
  • Overvoltage Protection

The LM2830 regulator is a monolithic, high-frequency, PWM step-down DC-DC converter in a 5-pin SOT-23 and a 6-Pin WSON package. The device provides all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LM2830 regulator is easy to use. The ability to drive 1.0-A loads with an internal 130-mΩ PMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in the best power density available. The world-class control circuitry allows on-times as low as 30 ns, thus supporting exceptionally high frequency conversion over the entire 3-V to 5.5-V input operating range down to the minimum output voltage of 0.6 V. Switching frequency is internally set to 1.6 MHz, or 3.0 MHz, allowing the use of extremely small surface-mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 30 nA. The LM2830 regulator uses current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

The LM2830 regulator is a monolithic, high-frequency, PWM step-down DC-DC converter in a 5-pin SOT-23 and a 6-Pin WSON package. The device provides all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LM2830 regulator is easy to use. The ability to drive 1.0-A loads with an internal 130-mΩ PMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in the best power density available. The world-class control circuitry allows on-times as low as 30 ns, thus supporting exceptionally high frequency conversion over the entire 3-V to 5.5-V input operating range down to the minimum output voltage of 0.6 V. Switching frequency is internally set to 1.6 MHz, or 3.0 MHz, allowing the use of extremely small surface-mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low standby current of 30 nA. The LM2830 regulator uses current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LM2831 正在供货 高频 1.5A 负载 - 降压直流/直流稳压器 Higher Iout (1.5 A).
LM2832 正在供货 高频 2.0A 负载 - 降压直流/直流稳压器 Higher Iout (2 A) and available in 8-Pin eMSOP-PowerPAD package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM2830/-Q1 High-Frequency 1.0-A Load Step-Down DC-DC Regulator 数据表 (Rev. E) PDF | HTML 2014年 12月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM2830X PSpice Average Model

SNVM481.ZIP (73 KB) - PSpice Model
仿真模型

LM2830X PSpice Transient Model

SNVM138.ZIP (194 KB) - PSpice Model
仿真模型

LM2830X Unencrypted PSpice Average Model

SNVM847.ZIP (1 KB) - PSpice Model
仿真模型

LM2830X Unencrypted PSpice Transient Model

SNVM855.ZIP (2 KB) - PSpice Model
仿真模型

LM2830Z PSpice Transient Model

SNVM186.ZIP (177 KB) - PSpice Model
仿真模型

LM2830Z Unencrypted PSpice Transient Model

SNVM854.ZIP (2 KB) - PSpice Model
参考设计

PMP8631 — 具有 5V 输入和 1.3V/600mA 输出的降压转换器

This design is a non-synchronous buck converter which operates at 5.0V input voltage and provides 1.3V @ 600mA. For comparisson of the size of the passive components and the performance, one converter is running at 1.6 MHz, the other one at 3.0 MHz.
测试报告: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项
WSON (NGG) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频