LM27313

正在供货

具有 30V 内部 FET 开关并采用 SOT-23 封装的 1.6MHz 升压转换器

产品详情

Vin (min) (V) 2.7 Vin (max) (V) 14 Topology Boost Type Converter Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1900 Features Enable, Light Load Efficiency, Nonsynchronous rectification Vout (min) (V) 4 Vout (max) (V) 28 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0021
Vin (min) (V) 2.7 Vin (max) (V) 14 Topology Boost Type Converter Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1900 Features Enable, Light Load Efficiency, Nonsynchronous rectification Vout (min) (V) 4 Vout (max) (V) 28 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0021
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
LM27313-Q1 正在供货 具有 30V 内部 FET 开关并采用 SOT-23 封装的 1.6MHz 升压转换器,符合 AEC-Q100 标准 28-V Output voltage boost converter with power diode and isolation switch.
TLV61046A 正在供货 具有功率二极管和隔离开关的 28V 输出电压升压转换器 AEC-Q100 qualified for automotive applications.
功能与比较器件相同但引脚有所不同
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LM27313/-Q1 1.6-MHz Boost Converter With 30-V Internal FET Switch in SOT-23 数据表 (Rev. E) PDF | HTML 2014年 10月 23日
应用手册 Extend the Output Voltage Range With a Coupling Inductor 2019年 9月 20日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Design of UVLO for LM27313 (Rev. B) 2014年 4月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM27313 Unencrypted PSpice Transient Model

SNVM881.ZIP (2 KB) - PSpice Model
仿真模型

LM27313 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM670A.ZIP (104 KB) - PSpice Model
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频