产品详情

Setpoint type Factory Programmed Setpoint value (°C) 50, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125, 135, 140, 145, 150 Operating temperature range (°C) -40 to 150 Accuracy over temp range (max) (°C) 2.3 Sensor gain (mV/°C) -12.8, -10.3, -7.7, -5.1 Output type Open drain, Push Pull Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 8 Number of comparator channels 1 Features Built-in hysteresis, Trip-Test Pin Rating Catalog Interface type Analog output, Switch
Setpoint type Factory Programmed Setpoint value (°C) 50, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125, 135, 140, 145, 150 Operating temperature range (°C) -40 to 150 Accuracy over temp range (max) (°C) 2.3 Sensor gain (mV/°C) -12.8, -10.3, -7.7, -5.1 Output type Open drain, Push Pull Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 8 Number of comparator channels 1 Features Built-in hysteresis, Trip-Test Pin Rating Catalog Interface type Analog output, Switch
WSON (NGF) 6 5.5 mm² 2.5 x 2.2
  • Low 1.6-V Operation
  • Low Quiescent Current
  • Latching Function: Device Can Latch the Over Temperature Condition
  • Push-Pull and Open-Drain Temperature Switch Outputs
  • Wide Trip Point Range of 0°C to 150°C
  • Very Linear Analog VTEMP Temperature Sensor Output
  • VTEMP Output Short-Circuit Protected
  • Accurate Over –50°C to 150°C Temperature Range
  • Excellent Power Supply Noise Rejection
  • LM26LVQISD-130 and LM26LVQISD-135 are AEC-Q100 Qualified and are Manufactured on an Automotive Grade Flow:
    • Device Temperature Grade 0: –40°C to 150°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3 A
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M3
  • Low 1.6-V Operation
  • Low Quiescent Current
  • Latching Function: Device Can Latch the Over Temperature Condition
  • Push-Pull and Open-Drain Temperature Switch Outputs
  • Wide Trip Point Range of 0°C to 150°C
  • Very Linear Analog VTEMP Temperature Sensor Output
  • VTEMP Output Short-Circuit Protected
  • Accurate Over –50°C to 150°C Temperature Range
  • Excellent Power Supply Noise Rejection
  • LM26LVQISD-130 and LM26LVQISD-135 are AEC-Q100 Qualified and are Manufactured on an Automotive Grade Flow:
    • Device Temperature Grade 0: –40°C to 150°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3 A
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M3

The LM26LV and LM26LV-Q1 are low-voltage, precision, dual-output, low-power temperature switches and temperature sensors. The temperature trip point (TTRIP) can be preset at the factory to any temperature in the range of 0°C to 150°C in 1°C increments. Built-in temperature hysteresis (THYST) keeps the output stable in an environment of temperature instability.

In normal operation the LM26LV or LM26LV-Q1 temperature switch outputs assert when the die temperature exceeds TTRIP. The temperature switch outputs will reset when the temperature falls below a temperature equal to (TTRIP – THYST). The OVERTEMP digital output, is active-high with a push-pull structure, while the OVERTEMP digital output, is active-low with an open-drain structure.

The analog output, VTEMP, delivers an analog output voltage with Negative Temperature Coefficient (NTC).

Driving the TRIP_TEST input high causes the digital outputs to be asserted for in-situ verification and causes the threshold voltage to appear at the VTEMP output pin, which could be used to verify the temperature trip point.

The LM26LV’s and LM26LV-Q1’s low minimum supply voltage makes them ideal for 1.8-V system designs. The wide operating range, low supply current, and excellent accuracy provide a temperature switch solution for a wide range of commercial and industrial applications.

The LM26LV and LM26LV-Q1 are low-voltage, precision, dual-output, low-power temperature switches and temperature sensors. The temperature trip point (TTRIP) can be preset at the factory to any temperature in the range of 0°C to 150°C in 1°C increments. Built-in temperature hysteresis (THYST) keeps the output stable in an environment of temperature instability.

In normal operation the LM26LV or LM26LV-Q1 temperature switch outputs assert when the die temperature exceeds TTRIP. The temperature switch outputs will reset when the temperature falls below a temperature equal to (TTRIP – THYST). The OVERTEMP digital output, is active-high with a push-pull structure, while the OVERTEMP digital output, is active-low with an open-drain structure.

The analog output, VTEMP, delivers an analog output voltage with Negative Temperature Coefficient (NTC).

Driving the TRIP_TEST input high causes the digital outputs to be asserted for in-situ verification and causes the threshold voltage to appear at the VTEMP output pin, which could be used to verify the temperature trip point.

The LM26LV’s and LM26LV-Q1’s low minimum supply voltage makes them ideal for 1.8-V system designs. The wide operating range, low supply current, and excellent accuracy provide a temperature switch solution for a wide range of commercial and industrial applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LM26LV and LM26LV-Q1 1.6-V, WSON-6 Factory Preset Temperature Switch and Temperature Sensor 数据表 (Rev. G) PDF | HTML 2016年 9月 6日
EVM 用户指南 LM26LVEVM User's Guide 2015年 9月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

PMP22396 — 适用于汽车应用的 2460W 双向升压转换器参考设计

此参考设计是一款适用于汽车应用的 2460W 双向升压转换器。该电路由标称 12V 电池供电,提供 48V 的输出电压(电流为 51.25A)。该设计使用两个每相开关频率为 200kHz 的两相同步双向控制器。48V 输出用于驱动电机。当负载电流反向且输出电压达 54V 时,滞后的方向控制可让负载电流返回至 12V 电池。当输出电压恢复为 48V 时,升压操作也恢复正常。提供的安装孔用于在 MOSFET 下方安装底部散热器。
测试报告: PDF
原理图: PDF
参考设计

PMP21867 — 适用于功率放大器的 12V/100A 负转正同步降压/升压转换器参考设计

此参考设计是一个适用于功率放大器应用的负到正同步降压/升压转换器。该电路由额定 -48V 系统电源供电,可提供 +12V 的输出电压(电流为 100A)。该设计使用两个双同步升压控制器,以 100kHz 的开关频率进行四相操作。可通过可选跳线将输出电压调节至 +14.5V。还可通过可选跳线进行单相至四相操作。
测试报告: PDF
原理图: PDF
参考设计

PMP15035 — 1000W 双向 12V 至 12V 转换器参考设计

This reference design is a dual-channel, bidirectional converter suitable for 12-V to 12-V, dual-battery system, automotive applications. This reference design has a wide input range (3 V to 40 V) and could give full load (1kW) in the input voltage from 9V to 18V by using two LM5170-Q1 (...)
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
WSON (NGF) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频