LM26001-Q1

正在供货

具有高效睡眠模式的 1.5A 开关稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LMR43610-Q1 正在供货 具有低 IQ 的汽车类 3V 至 36V、1A、低 EMI 同步降压稳压器 Smaller footprint, higher efficiency, lower EMI, lower IQ and spread-spectrum.

产品详情

Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 38 Topology Buck Type Converter Switching frequency (min) (kHz) 150 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 35 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000038
Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 38 Topology Buck Type Converter Switching frequency (min) (kHz) 150 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 35 Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000038
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • LM26001-Q1 is an Automotive-Grade Product that is AEC-Q100 Grade 1 Qualified (–40°C to +125°C Operating Junction Temperature)
  • High-Efficiency Sleep Mode
  • 40-µA Typical Iq in Sleep Mode
  • 10-µA Typical Iq in Shutdown Mode
  • 3.0-V Minimum Input Voltage
  • 4.0-V to 38-V Continuous Input Range
  • 1.5% Reference Accuracy
  • Cycle-by-Cycle Current Limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an External Clock
  • Power Good Flag
  • Forced PWM Function
  • Adjustable Soft-Start
  • HTSSOP-16 Exposed Pad Package
  • Thermal Shut Down
  • LM26001-Q1 is an Automotive-Grade Product that is AEC-Q100 Grade 1 Qualified (–40°C to +125°C Operating Junction Temperature)
  • High-Efficiency Sleep Mode
  • 40-µA Typical Iq in Sleep Mode
  • 10-µA Typical Iq in Shutdown Mode
  • 3.0-V Minimum Input Voltage
  • 4.0-V to 38-V Continuous Input Range
  • 1.5% Reference Accuracy
  • Cycle-by-Cycle Current Limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an External Clock
  • Power Good Flag
  • Forced PWM Function
  • Adjustable Soft-Start
  • HTSSOP-16 Exposed Pad Package
  • Thermal Shut Down

The LM26001 is a switching regulator designed for the high-efficiency requirements of applications with standby modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.

The LM26001 can deliver up to 1.5 A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0 V to 38 V and can operate with input voltages as low as 3 V during line transients.

Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.

Other features include Power Good, adjustable soft-start, enable pin, input undervoltage protection, and an internal bootstrap diode for reduced component count.

For all available packages, see the orderable addendum at the end of the datasheet.

The LM26001 is a switching regulator designed for the high-efficiency requirements of applications with standby modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.

The LM26001 can deliver up to 1.5 A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0 V to 38 V and can operate with input voltages as low as 3 V during line transients.

Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.

Other features include Power Good, adjustable soft-start, enable pin, input undervoltage protection, and an internal bootstrap diode for reduced component count.

For all available packages, see the orderable addendum at the end of the datasheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM63615-Q1 正在供货 3.5V 至 36V、1.5A 降压转换器(带有扩展频谱) Next-generation 3.5-V to 36-V, 1.5-A step-down voltage converter with spread spectrum.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LM26001/-Q1 1.5-A Switching Regulator With High-Efficiency Sleep Mode 数据表 (Rev. I) PDF | HTML 2015年 3月 30日
EVM 用户指南 AN-1454 LM26001 Evaluation Board (Rev. B) 2013年 4月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM26001EVAL — 具有高效休眠模式的 1.5A 开关稳压器

LM26001 1.5A Switching Regulator with High Efficiency Sleep Mode

用户指南: PDF
TI.com 上无现货
仿真模型

LM26001 PSpice Average Model

SNVM147.ZIP (55 KB) - PSpice Model
仿真模型

LM26001 PSpice Transient Model

SNVMAG0.ZIP (134 KB) - PSpice Model
仿真模型

LM26001 Unencrypted PSpice Average Model

SNVM875.ZIP (1 KB) - PSpice Model
仿真模型

LM26001 Unencrypted PSpice Transient Model

SNVMAG1.ZIP (7 KB) - PSpice Model
封装 引脚 下载
HTSSOP (PWP) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频