LM120QML Series 3-Terminal Negative Regulators | 德州仪器 TI.com.cn

LM120QML (正在供货)

Series 3-Terminal Negative Regulators

Series 3-Terminal Negative Regulators - LM120QML
数据表
 

描述

The LM120 series are three-terminal negative regulators with a fixed output voltage of −5V, −12V, and −15V, and up to 1.5A load current capability. Where other voltages are required, the LM137 and LM137HV series provide an output voltage range of −1.2V to −47V.

The LM120 needs only one external component—a compensation capacitor at the output, making them easy to apply. Worst case specifies on output voltage deviation due to any combination of line, load or temperature variation assure satisfactory system operation.

Exceptional effort has been made to make the LM120 Series immune to overload conditions. The regulators have current limiting which is independent of temperature, combined with thermal overload protection. Internal current limiting protects against momentary faults while thermal shutdown prevents junction temperatures from exceeding safe limits during prolonged overloads.

Although primarily intended for fixed output voltage applications, the LM120 Series may be programmed for higher output voltages with a simple resistive divider. The low quiescent drain current of the devices allows this technique to be used with good regulation.

特性

  • Preset Output Voltage Error Less Than ±3%
  • Preset Current Limit
  • Internal Thermal Shutdown
  • Operates with Input-Output Voltage Differential Down to 1V
  • Excellent Ripple Rejection
  • Low Temperature Drift
  • Easily Adjustable to Higher Output Voltage

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 线性稳压器 (LDOs)

 
Output Options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Fixed Output Options (V)
Package Group
Operating Temperature Range (C)
Noise (uVrms)
Rating
Output Capacitor Type
PSRR @ 100KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package Size: mm2:W x L (PKG)
LM120QML LM137QML-SP TPS7A3001-EP
Fixed Output
Negative Output    
Adjustable Output
Negative Output    
Adjustable Output
Negative Output    
1.5     1.5     0.2    
-7     -4.2     -3    
-32     -40     -36    
-5     -1.2     -1.2    
-15     -37     -33    
-5
-12
-15    
   
TO | 2
TO | 3    
TO | 3     MSOP-PowerPAD | 8    
-55 to 125
-55 to 150    
-55 to 125     -55 to 125    
    15    
Military     Space     HiRel Enhanced Product    
  Non-Ceramic     Ceramic    
    55    
  0.3     2.5    
2000     3000     216    
2     1.4     0.05    
3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
2TO: 989 mm2: 25.4 x 38.938 (TO | 2)    
3TO: 92 mm2: 9.14 x 10.03 (TO | 3)     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)