LM10502
- Two Highly Efficient Programmable Buck Regulators
- Integrated FETs with Low RDSON
- Bucks Operate with Their Phases Shifted to Reduce
the Input Current Ripple and Capacitor Size - Programmable Output Voltage via the SPI interface
- Overvoltage and Undervoltage Lockout
- Automatic Internal Soft Start with Power-on Reset
- PFM Mode for Low-Load, High-Efficiency Operation
- Low-Dropout LDO 3.0V, 250 mA
- SPI-Programmable Interrupt Comparator (2.0V to 4.0V) to
Monitor VIN
Key Specifications
- LM10502 - Programmable Buck Regulators:
- Buck 1: 1.1V to 3.6V; 1A
- Buck 2: 0.7V to 1.335V; 1A
- ±3% Feedback Voltage Accuracy
- Up to 95% Efficient Buck Regulators
- 2MHz Switching Frequency for Smaller Inductor Size
- 2.5 7times; 2.5 mm, 0.5 mm Pitch DSBGA Package
All trademarks are the property of their respective owners.
The LM10502 are advanced PMUs each containing two configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.
The LM10502 operate cooperatively with the application ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 250 mA LDO and a programmable Interrupt Comparator to monitor VIN.
技术文档
未找到结果。请清除搜索并重试。
查看全部 5 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM10502 Dual Buck +LDO Power Management Unit 数据表 (Rev. B) | 2013年 5月 27日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
EVM 用户指南 | LM10502EVM User's Guide | 2014年 1月 13日 | ||||
产品概述 | LM10502 Flexible Integrated Power Management Unit Product Bulletin | 2013年 5月 29日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YZR) | 25 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。