CDCE949-Q1
- Qualified for Automotive Applications
- Member of Programmable Clock Generator Family
- CDCE913/CDCEL913: 1 PLLs, 3 Outputs
- CDCE925/CDCEL925: 2 PLLs, 5 Outputs
- CDCE937/CDCEL937: 3 PLLs, 7 Outputs
- CDCE949: 4 PLLs, 9 Outputs
- In-System Programmability and EEPROM
- Serial Programmable Volatile Register
- Non-Volatile EEPROM to Store Customer Settings
- Highly Flexible Clock Driver
- Three User-Definable Control Inputs [S0/S1/S2]; e.g,. SSC-Selection, Frequency Switching, Output Enable or Power Down
- Generates Highly-Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Generates Common Clock Frequencies Used with TI DaVinci™, OMAP™, DSPs
- BlueTooth™, WLAN, Ethernet and GPS
- Programmable SSC Modulation
- Enables 0-PPM Clock Generation
- Selectable Output Frequency up to 230 MHz
- Flexible Input Clocking Concept
- External Crystal: 8 to 32 MHz
- On-Chip VCXO: Pull-Range ±150 ppm
- Single-Ended LVCMOS up to 160 MHz
- Low-Noise PLL Core
- Integrated PLL Loop Filter Components
- Very Low Period Jitter (typ 60 ps)
- Separate Output Supply Pins
- 3.3 V and 2.5 V
- 1.8 V Device Power Supply
- Latch-Up Performace Meets 100 mA
Per JESD 78, Class I - Wide Temperature Range –40°C to 125°C
- Packaged in TSSOP
- Development and Programming Kit for Ease PLL Design and Programming
(TI-Pro Clock) - APPLICATIONS
- D-TV, HD-TV, STB, IP-STB, DVD-Player, DVD-Recorder, Printer
- General Purpose Frequency Synthesizing
The CDCE949 is a modular PLL-based low-cost high-performance programmable clock synthesizer, multiplier, and divider. It generates up to 9 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to four independent configurable PLLs.
The CDCE949 has separate output supply pins, VDDOUT, of 2.5 V to 3.3 V.
The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable, allowing synchronization of the output frequency to an external control signal, that is, a PWM signal.
The deep M/N divider ratio allows the generation of zero-ppm audio/video, networking (WLAN, BlueTooth™, Ethernet, GPS) or Interface (USB, IEEE1394, Memory Stick) clocks from a reference input frequency, such as 27 MHz.
All PLLs support SSC (Spread-Spectrum Clocking). SSC can be Center-Spread or Down-Spread clocking. This is a common technique to reduce electro-magnetic interference (EMI).
Based on the PLL frequency and the divider settings, the internal loop-filter components are automatically adjusted to achieve high stability, and to optimize the jitter-transfer characteristics of each PLL.
The device supports non-volatile EEPROM programming for easy customization of the device to the application. It is preset to a factory-default configuration (see the Default device Configuration section). It can be reprogrammed to a different application configuration before PCB assembly, or reprogrammed by in-system programming. All device settings are programmable through the SDA/SCL bus, a 2-wire serial interface.
Three programmable control inputs, S0, S1 and S2, can be used to control various aspects of operation including frequency selection, changing the SSC parameters to lower EMI, PLL bypass, power down, and choosing between low level or 3-state for the output-disable function.
The CDCE949 operates in a 1.8 V environment. It operates within a temprateure range of –40°C to 125°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | CDCE949-Q1 Programmable 4-PLL VCXO Clock Synthesizer 数据表 | 2010年 2月 3日 | |||
应用手册 | Crystal or Crystal Oscillator Replacement with Silicon Devices | 2014年 6月 18日 | ||||
应用手册 | VCXO Application Guideline for CDCE(L)9xx Family (Rev. A) | 2012年 4月 23日 | ||||
应用手册 | General I2C / EEPROM usage for the CDCE(L)9xx family | 2010年 1月 26日 | ||||
应用手册 | Troubleshooting I2C Bus Protocol | 2009年 10月 19日 | ||||
应用手册 | Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 | 2009年 9月 23日 | ||||
应用手册 | Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency | 2008年 3月 31日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
CLOCK-TREE-ARCHITECT — 时钟树架构编程软件
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
TSSOP (PW) | 24 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。