AMC1210
- Four Independently-Programmable Digital Filters
- Four Window Comparators
- Three Parallel and One Serial Interface
- Comprehensive Interrupt System
- Programmable Input Configuration
- Carrier Frequency Generator for Resolver Applications
- APPLICATIONS
- Current Measurement
- Resolver Decoding
All trademarks are the property of their respective owners.
The AMC1210 is a four-channel digital filter designed specifically for current measurement and resolver position decoding in motor control applications. Each input can receive an independent delta-sigma () modulator bit stream. The bit streams are processed by four individually-programmable digital decimation filters. The AMC1210 also offers a flexible interface and a comprehensive interrupt unit, allowing customized digital functionality and immediate digital threshold comparisons for over-current monitoring.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AMC1203EVM — 适用于 AMC1203 1 位 10MHz 二阶隔离式 Δ-Σ 调制器的评估模块
AMC1203 是用于高分辨率测量应用的隔离式单通道 Δ-Σ (ΔΣ) 调制器,这些应用包括电流监控、工业过程控制以及电机定位系统。AMC1203EVM 是一款小型电路板,其中包含了评估 AMC1203 器件所需的所有必要组件。AMC1203EVM 用户指南中包含了完整的电路示意图,并介绍了评估模块的特征与用法。有关 AMC1203 的完整详细信息,请参阅 AMC1203 产品文件夹。
AMC1204EVM — 适用于 AMC1204 1 位 20MHz 二阶隔离式 Δ-Σ 调制器的评估模块
AMC1204 是用于高分辨率测量应用的隔离式单通道 Δ-Σ (ΔΣ) 调制器,这些应用包括电流监控、工业过程控制以及电机定位系统。AMC1204EVM 是一款小型电路板,其中包含了评估 AMC1204 器件所需的所有必要组件。AMC1204EVM 用户指南中包含了完整的电路示意图,并介绍了评估模块的特征与用法。有关 AMC1204 的完整详细信息,请参阅 AMC1204 产品文件夹。
AMC1210MB-EVM — AMC1210 主板
The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)
SBAR010 — Delta Sigma Modulator Filter Calculator
支持的产品和硬件
产品
隔离式 ADC
精密 ADC
硬件开发
评估板
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHA) | 40 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。