SLLS408H January 2000 – October 2016 MAX3222
PRODUCTION DATA.
The MAX3222 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at data signaling rates up to 250 kbit/s and a maximum of 30-V/μs driver output slew rate.
The MAX3222 can be placed in the power-down mode by setting PWRDOWN low, which draws only 1 μA from the power supply. When the device is powered down, the receivers remain active while the drivers are placed in the high-impedance state. Receiver outputs also can be placed in the high-impedance state by setting EN high.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
MAX3222CDW, MAX322IDW | SOIC (20) | 12.80 mm × 7.50 mm |
MAX3222CDB, MAX322IDB | SSOP (20) | 7.20 mm × 5.30 mm |
MAX3222CPW, MAX322IPW | TSSOP (20) | 6.50 mm × 4.40 mm |