SLLS408H January 2000 – October 2016 MAX3222
PRODUCTION DATA.
The MAX3222 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at data signaling rates up to 250 kbit/s and a maximum of 30-V/μs driver output slew rate.
The MAX3222 can be placed in the power-down mode by setting PWRDOWN low, which draws only 1 μA from the power supply. When the device is powered down, the receivers remain active while the drivers are placed in the high-impedance state. Also, during power down, the onboard charge pump is disabled; V+ is lowered to VCC, and V− is raised toward GND. Receiver outputs also can be placed in the high-impedance state by setting EN high.
The power block increases, inverts, and regulates voltage at V+ and V- pins using a charge pump that requires four external capacitors.
Two drivers interface standard logic level to RS232 levels. PWRDOWN input low turns driver off and PWRDOWN input high turns driver on. Both DIN inputs and PWRDOWN input must be valid high or low. Do not float logic input pins.
Two receivers interface RS232 levels to standard logic levels. An open input will result in a high output on ROUT. Each RIN input includes an internal standard RS232 load. EN input low turns on both ROUT pins. EN input high puts both ROUT pins into high impedance state, output off. EN input must be valid high or low. Do not float logic input pins.
Driver and receiver outputs are controlled by the functional truth tables.
INPUTS | OUTPUT DOUT | |
---|---|---|
DIN | PWRDOWN | |
X | L | Z |
L | H | H |
H | H | L |
INPUTS | OUTPUT ROUT | |
---|---|---|
RIN | EN | |
L | L | H |
H | L | L |
X | H | Z |
Open | L | H |