SNOSD61 June   2017 LMC6482-MIL

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics for V+ = 5 V
    6. 5.6 Electrical Characteristics for V+ = 3 V
    7. 5.7 Typical Characteristics
  6. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Amplifier Topology
      2. 6.3.2 Input Common-Mode Voltage Range
      3. 6.3.3 Rail-to-Rail Output
    4. 6.4 Device Functional Modes
  7. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Upgrading Applications
      2. 7.1.2 Data Acquisition Systems
      3. 7.1.3 Instrumentation Circuits
      4. 7.1.4 Spice Macromodel
    2. 7.2 Typical Applications
      1. 7.2.1 3-V Single Supply Buffer Circuit
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Capacitive Load Compensation
            1. 7.2.1.2.1.1 Capacitive Load Tolerance
            2. 7.2.1.2.1.2 Compensating for Input Capacitance
            3. 7.2.1.2.1.3 Offset Voltage Adjustment
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Typical Single-Supply Applications
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Trademarks
    2. 10.2 Electrostatic Discharge Caution
    3. 10.3 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
  • Y|0
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Typical Unless Otherwise Noted
  • Rail-to-Rail Input Common-Mode Voltage Range (Ensured Over Temperature)
  • Rail-to-Rail Output Swing (Within 20-mV of Supply Rail, 100-kΩ Load)
  • Ensured 3-V, 5-V, and 15-V Performance
  • Excellent CMRR and PSRR: 82 dB
  • Ultralow Input Current: 20 fA
  • High Voltage Gain (R L = 500 k Ω): 130 dB
  • Specified for 2-kΩ and 600-Ω Loads
  • Power-Good Output
  • Available in VSSOP Package

Applications

  • Data Acquisition Systems
  • Transducer Amplifiers
  • Hand-held Analytic Instruments
  • Medical Instrumentation
  • Active Filter, Peak Detector, Sample and Hold, pH Meter, Current Source
  • Improved Replacement for TLC272, TLC277

Description

The LMC6482-MIL device provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers. The device is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6482-MIL is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC272 and TLC277.

Maximum dynamic signal range is assured in low voltage and single supply systems by the rail-to-rail output swing of the LMC6482-MIL. The rail-to-rail output swing is ensured for loads down to 600 Ω of the device. Ensured low-voltage characteristics and low-power dissipation make the LMC6482-MIL especially well-suited for battery-operated systems. LMC6482-MIL is also available in a VSSOP package, which is almost half the size of a SOIC-8 device. See the LMC6484 data sheet for a quad CMOS operational amplifier with these same features.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMC6482-MIL SOIC (8) 4.90 mm × 3.91 mm
VSSOP (8) 3.00 mm × 3.00 mm
PDIP (8) 9.81 mm × 6.35 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Rail-to-Rail Input

LMC6482-MIL C001_SNOS674.png

Rail-to-Rail Output

LMC6482-MIL C002_SNOS674.png