SSZTBH0 March   2016 LMG5200 , TPS53632G

 

  1.   1
  2.   2
    1.     3
    2.     Wide-bandgap Semiconductors like Gallium Nitride (GaN) and Silicon Carbide (SiC)
    3.     Emerging Applications Such as 48V-to-point-of-load (POL), Wireless Power and USB Type-C
    4.     Intriguing Approaches to Reducing Size and Weight of Power Converters
    5.     Additional Resources:
Technical Article

Highlights from APEC 2016 – GaN, 48V POL, Wireless Charging and More!