SCLT011 September   2022 SN74LVC1G07

 

  1.   1
  2.   Design Considerations
  3.   Recommended Parts

Systems can have multiple digital voltages that are similar in value which need to be separated for optimal performance. For example, an incoming 3.3-V signal may need to communicate with an internally regulated 3.3-V device, and the two may vary separately from 3 V to 3.6 V. In this case, true isolation is not required, however separation of the voltage nodes will prevent issues from the voltage mismatch.

Left: block diagram for open-drain buffer. Right: block diagram for push-pull buffer.
Figure 1-1 Separate Voltage Nodes Block Diagrams