SCLT011 September   2022 SN74LVC1G07

 

  1.   1
  2.   Design Considerations
  3.   Recommended Parts

Recommended Parts

Part Number AEC-Q100 VCC Range Channels Features
SN74LVC1G34 1.65 V – 5.5 V 1

Over-voltage tolerant inputs

Partial power down (Ioff)

Balanced high-drive CMOS outputs (up to 32 mA)

SN74LVC1G17-Q1 1.65 V – 5.5 V 1

Schmitt-trigger input

Over-voltage tolerant input

Partial power down (Ioff)

SN74LVC1G07 1.65 V – 5.5 V 1

Open-drain output

Over-voltage tolerant input and output

Partial power down (Ioff)

SN74LVC1G07-Q1
SN74LV244A 2 V – 5.5 V 8

Over-voltage tolerant inputs

Partial power down (Ioff)

Balanced high-drive CMOS outputs (up to 16 mA)

SN74LV244A-Q1
SN74LVC16244A 1.65 V – 3.6 V 16

Over-voltage tolerant inputs

Partial power down (Ioff)

Balanced high-drive CMOS outputs (up to 24 mA)

SN74LVC16244A-Q1

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.