ZHCSTK4H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 8 | kV | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1 | ||||
Machine model (C101) | 150 | V |