ZHCSSZ1E November 2010 – August 2023 ISO35T
PRODUCTION DATA
TA = 25 °C | VCC1 = VCC2 = 3.3 V | PRBS Data 216 - 1 |
VCC1 = VCC2 = 3.3 V | CL = 50 pF | RL = 54 Ω |
TA = 25 °C | Receiver CL = 15 pF | PRBS Data 216 - 1 |
Driver CL = 50 pF | Driver RL = 54 Ω | VCC1 = VCC2 = 3.3 V |
VCC1 = VCC2 = 3.3 V | CL = 15 pF |