ZHCSPG5 December   2021 DAC11001B

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: Write, 4.5 V ≤ DVDD ≤ 5.5 V
    7. 6.7  Timing Requirements: Write, 2.7 V ≤ DVDD < 4.5 V
    8. 6.8  Timing Requirements: Read and Daisy-Chain Write, 4.5 V ≤ DVDD ≤ 5.5 V
    9. 6.9  Timing Requirements: Read and Daisy-Chain Write, 2.7 V ≤ DVDD < 4.5 V
    10. 6.10 Timing Diagrams
    11. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Digital-to-Analog Converter Architecture
      2. 7.3.2 External Reference
      3. 7.3.3 Output Buffers
      4. 7.3.4 Internal Power-On Reset (POR)
      5. 7.3.5 Temperature Drift and Calibration
      6. 7.3.6 DAC Output Deglitch Circuit
    4. 7.4 Device Functional Modes
      1. 7.4.1 Fast-Settling Mode and THD
      2. 7.4.2 DAC Update Rate Mode
    5. 7.5 Programming
      1. 7.5.1 Daisy-Chain Operation
      2. 7.5.2 CLR Pin Functionality and Software Clear
      3. 7.5.3 Output Update (Synchronous and Asynchronous)
        1. 7.5.3.1 Synchronous Update
        2. 7.5.3.2 Asynchronous Update
      4. 7.5.4 Software Reset Mode
    6. 7.6 Register Map
      1. 7.6.1 NOP Register (address = 00h) [reset = 0x000000h for bits [23:0]]
      2. 7.6.2 DAC-DATA Register (address = 01h) [reset = 0x000000h for bits [23:0]]
      3. 7.6.3 CONFIG1 Register (address = 02h) [reset = 004C80h for bits [23:0]]
      4. 7.6.4 DAC-CLEAR-DATA Register (address = 03h) [reset = 000000h for bits [23:0]]
      5. 7.6.5 TRIGGER Register (address = 04h) [reset = 000000h for bits [23:0]]
      6. 7.6.6 STATUS Register (address = 05h) [reset = 000000h for bits [23:0]]
      7. 7.6.7 CONFIG2 Register (address = 06h) [reset = 000040h for bits [23:0]]
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Source Measure Unit (SMU)
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 High-Precision Control Loop
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Arbitrary Waveform Generation (AWG)
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Interfacing to a Processor
      2. 8.3.2 Interfacing to a Low-Jitter LDAC Source
      3. 8.3.3 Embedded Resistor Configurations
        1. 8.3.3.1 Minimizing Bias Current Mismatch
        2. 8.3.3.2 2x Gain Configuration
        3. 8.3.3.3 Generating Negative Reference
    4. 8.4 What to Do and What Not to Do
      1. 8.4.1 What to Do
      2. 8.4.2 What Not to Do
    5. 8.5 Initialization Set Up
  9. Power Supply Recommendations
    1. 9.1 Power-Supply Sequencing
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Assembly Effects on Precision
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 接收文档更新通知
    4. 11.4 支持资源
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 术语表
  12. 12Mechanical, Packaging, and Orderable Information

Interfacing to a Processor

The DAC11001B works with a 4-wire SPI interface. The digital interface of the device to a processor is shown in Figure 8-9. The DAC11001B has an LDAC input option for synchronous output update. In ac-signal-generation applications, the jitter in the LDAC signal contributes to signal-to-noise ratio (SNR). Therefore, the LDAC signal must be generated from a low-jitter timer in the processor. The CLR and ALARM pins are static signals, and therefore can be connected to general-purpose input-output (GPIO) pins on the processor. All active-low signals (SYNC, LDAC, CLR, and ALARM) must be pulled up to IOVDD using 10-kΩ resistors. ALARM is an output pin from the DAC; therefore, the corresponding GPIO on the processor must be configured as an input. Either poll the GPIO, or configure the GPIO as an interrupt to detect any failure alarm from the DAC. When using a high SCLK frequency, use source termination resistors, as shown in Section 8.3.1. Typically, 33-Ω resistors work on printed circuit boards (PCBs) with a 50-Ω trace impedance.

Figure 8-9 Interfacing to a Processor