ZHCSNG8B February 2021 – September 2022 CC2652RSIP
PRODUCTION DATA
The on-chip debug support is done through a dedicated cJTAG (IEEE 1149.7) or JTAG (IEEE 1149.1) interface. The device boots by default into cJTAG mode and must be reconfigured to use 4-pin JTAG.