ZHCSN49M january 2007 – april 2023 TPS74801
PRODUCTION DATA
The application powers the I/O rails of an FPGA, at VOUT(nom) = 1.5 V and IOUT(max) = 1.5 A. The only available rail is 3.3 V. The I/O pins are driven for only short durations with a 5% duty cycle, so thermal issues are not a concern.