ZHCSK11A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
The device memory map is divided into pages. This register sets the page.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAGE[7:0] | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PAGE[7:0] | R/W | 0h | These bits set the device page.
0d = Page 0 1d = Page 1 ... 255d = Page 255 |