ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
CONTROL1 Register Address: 0x105 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
DIR_SEL | SEND_SHUTDOWN | SEND_WAKE | SEND_SLPTOACT | GOTO_SHUTDOWN | GOTO_SLEEP | SOFT_RESET | ADD_WRITE_EN |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
DIR_SEL | Selects daisy chain communication Command Frame direction
0: Transmit (Command Frame) direction North (COML to COMH of the same device) 1: Transmit (Command Frame) direction South (COMH to COML of the same device) |
||||||
SEND_SHUTDOWN | Sends SHUTDOWN tone to the next device up the stack to shut down the device and send it to SHUTDOWN mode. This device is unaffected.
0: Ready 1: Send SHUTDOWN tone Always reads '0' |
||||||
SEND_WAKE | Sends WAKE tone up the stack to wake and reset stack devices. This command resets the devices to OTP defaults.
0: Ready 1: Send WAKE tone Always reads '0' |
||||||
SEND_SLPTOACT | Sends SLEEPtoACTIVE tone up the stack to wake stack devices. This command does NOT reset devices.
0: Ready 1: Send SLEEPtoACTIVE tone Always reads '0' |
||||||
GOTO_SHUTDOWN | Transitions device to SHUTDOWN mode
0: Ready 1: SHUTDOWN mode Always reads '0' |
||||||
GOTO_SLEEP | Transitions device to SLEEP mode
0: Ready 1: SLEEP mode Always reads '0' |
||||||
SOFT_RESET | Resets device to OTP default values.
0: Ready 1: Reset device Always reads '0' |
||||||
ADD_WRITE_EN | Enable addressing mode. CONFIG[GPIO_ADDR_SEL] = 0: The daisy chain interface does not transmit while ADD_WRITE_EN = 1 (when not using GPIO addressing). See the Auto Addressing section for more details.
CONFIG[GPIO_ADDR_SEL] = 1: The DEV_ADD_STAT[ADDR] bits are updated according to the enabled GPIO states. See the GPIO Addressing section for more details. 0: Ready 1: Enables addressing mode. Cleared once a valid command frame is received. |