ZHCSJH9A August 2019 – August 2019 TPS56C230
PRODUCTION DATA.
The TPS56C230 monitors the internal die temperature. If the temperature exceeds the threshold value (typically 150°C), the device shuts off and the output will be discharged. This is a non-latch protection, the device restarts switching when the temperature goes below the thermal shutdown threshold.