ZHCSJG6D March 2019 – September 2021 MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fTB | Timer_B input clock frequency | Internal: SMCLK, ACLK External: TBCLK Duty cycle = 50% ±10% | 2 V, 3 V | 16 | MHz | |
tTB,cap | Timer_B capture timing | All capture inputs, minimum pulse duration required for capture | 2 V, 3 V | 20 | ns |