ZHCSJ79C December 2018 – January 2022 AWR1843
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
DSP Subsystem (C674 Family) | Clock Speed | 600 | MHz | |||
L1 Code Memory | 32 | KB | ||||
L1 Data Memory | 32 | KB | ||||
L2 Memory | 256 | KB | ||||
Main Subsystem (R4F Family) | Clock Speed | 200 | MHz | |||
Tightly Coupled Memory - A (Program) | 512 | KB | ||||
Tightly Coupled Memory - B (Data) | 192 | KB | ||||
Shared Memory | Shared L3 Memory | 1024 | KB |