ZHCSIL5F July 2018 – February 2021 CC1352P
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
125 kbps (LE Coded) | |||||
Receiver sensitivity | Differential mode. BER = 10–3 | –105 | dBm | ||
Receiver saturation | Differential mode. BER = 10–3 | >5 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–300 / 300) | kHz | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–320 / 240) | ppm | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (255-byte packets) | > (–125 / 125) | ppm | ||
Co-channel rejection(1) | Wanted signal at –79 dBm, modulated interferer in channel, BER = 10–3 | –1.5 | dB | ||
Selectivity, ±1 MHz(1) | Wanted signal at –79 dBm, modulated interferer at ±1 MHz, BER = 10–3 | 8 / 4.5(2) | dB | ||
Selectivity, ±2 MHz(1) | Wanted signal at –79 dBm, modulated interferer at ±2 MHz, BER = 10–3 | 44 / 39 (2) | dB | ||
Selectivity, ±3 MHz(1) | Wanted signal at –79 dBm, modulated interferer at ±3 MHz, BER = 10–3 | 46 / 44(2) | dB | ||
Selectivity, ±4 MHz(1) | Wanted signal at –79 dBm, modulated interferer at ±4 MHz, BER = 10–3 | 44 / 46(2) | dB | ||
Selectivity, ±6 MHz(1) | Wanted signal at –79 dBm, modulated interferer at ≥ ±6 MHz, BER = 10–3 | 48 / 44(2) | dB | ||
Selectivity, ±7 MHz | Wanted signal at –79 dBm, modulated interferer at ≥ ±7 MHz, BER = 10–3 | 51 / 45(2) | dB | ||
Selectivity, Image frequency(1) | Wanted signal at –79 dBm, modulated interferer at image frequency, BER = 10–3 | 39 | dB | ||
Selectivity, Image frequency ±1 MHz(1) | Note that Image frequency + 1 MHz is the Co- channel –1 MHz. Wanted signal at –79 dBm, modulated interferer at ±1 MHz from image frequency, BER = 10–3 | 4.5 / 44 (2) | dB | ||
500 kbps (LE Coded) | |||||
Receiver sensitivity | Differential mode. BER = 10–3 | –100 | dBm | ||
Receiver saturation | Differential mode. BER = 10–3 | > 5 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–300 / 300) | kHz | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–450 / 450) | ppm | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (255-byte packets) | > ( –175 / 175) | ppm | ||
Co-channel rejection(1) | Wanted signal at –72 dBm, modulated interferer in channel, BER = 10–3 | –3.5 | dB | ||
Selectivity, ±1 MHz(1) | Wanted signal at –72 dBm, modulated interferer at ±1 MHz, BER = 10–3 | 8 / 4(2) | dB | ||
Selectivity, ±2 MHz(1) | Wanted signal at –72 dBm, modulated interferer at ±2 MHz, BER = 10–3 | 44 / 37 (2) | dB | ||
Selectivity, ±3 MHz(1) | Wanted signal at –72 dBm, modulated interferer at ±3 MHz, BER = 10–3 | 46 / 46(2) | dB | ||
Selectivity, ±4 MHz(1) | Wanted signal at –72 dBm, modulated interferer at ±4 MHz, BER = 10–3 | 45 / 47(2) | dB | ||
Selectivity, ±6 MHz(1) | Wanted signal at –72 dBm, modulated interferer at ≥ ±6 MHz, BER = 10–3 | 46 / 45(2) | dB | ||
Selectivity, ±7 MHz | Wanted signal at –72 dBm, modulated interferer at ≥ ±7 MHz, BER = 10–3 | 49 / 45(2) | dB | ||
Selectivity, Image frequency(1) | Wanted signal at –72 dBm, modulated interferer at image frequency, BER = 10–3 | 37 | dB | ||
Selectivity, Image frequency ±1 MHz(1) | Note that Image frequency + 1 MHz is the Co- channel –1 MHz. Wanted signal at –72 dBm, modulated interferer at ±1 MHz from image frequency, BER = 10–3 | 4 / 46(2) | dB | ||
1 Mbps (LE 1M) | |||||
Receiver sensitivity | Differential mode. BER = 10–3 | –97 | dBm | ||
Receiver saturation | Differential mode. BER = 10–3 | > 5 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–350 / 350) | kHz | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > ( –750 / 750) | ppm | ||
Co-channel rejection(1) | Wanted signal at –67 dBm, modulated interferer in channel, BER = 10–3 | –6 | dB | ||
Selectivity, ±1 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±1 MHz, BER = 10–3 | 7 / 4(2) | dB | ||
Selectivity, ±2 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±2 MHz,BER = 10–3 | 40 / 33(2) | dB | ||
Selectivity, ±3 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±3 MHz, BER = 10–3 | 36 / 41 (2) | dB | ||
Selectivity, ±4 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±4 MHz, BER = 10–3 | 36 / 45(2) | dB | ||
Selectivity, ±5 MHz or more(1) | Wanted signal at –67 dBm, modulated interferer at ≥ ±5 MHz, BER = 10–3 | 40 | dB | ||
Selectivity, image frequency(1) | Wanted signal at –67 dBm, modulated interferer at image frequency, BER = 10–3 | 33 | dB | ||
Selectivity, image frequency ±1 MHz(1) |
Note that Image frequency + 1 MHz is the Co- channel –1 MHz. Wanted signal at –67 dBm, modulated interferer at ±1 MHz from image frequency, BER = 10–3 | 4 / 41(2) | dB | ||
Out-of-band blocking(3) | 30 MHz to 2000 MHz | –10 | dBm | ||
Out-of-band blocking | 2003 MHz to 2399 MHz | –18 | dBm | ||
Out-of-band blocking | 2484 MHz to 2997 MHz | –12 | dBm | ||
Out-of-band blocking | 3000 MHz to 12.75 GHz | –2 | dBm | ||
Intermodulation | Wanted signal at 2402 MHz, –64 dBm. Two interferers at 2405 and 2408 MHz respectively, at the given power level | –42 | dBm | ||
Spurious emissions, 30 to 1000 MHz(4) |
Measurement in a 50-Ω single-ended load. | < –59 | dBm | ||
Spurious emissions, 1 to 12.75 GHz(4) |
Measurement in a 50-Ω single-ended load. | < –47 | dBm | ||
RSSI dynamic range | 70 | dB | |||
RSSI accuracy | ±4 | dB | |||
2 Mbps (LE 2M) | |||||
Receiver sensitivity | Differential mode. Measured at SMA connector, BER = 10–3 | –92 | dBm | ||
Receiver saturation | Differential mode. Measured at SMA connector, BER = 10–3 | > 5 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–500 / 500) | kHz | ||
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–700 / 750) | ppm | ||
Co-channel rejection(1) | Wanted signal at –67 dBm, modulated interferer in channel,BER = 10–3 | –7 | dB | ||
Selectivity, ±2 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±2 MHz, Image frequency is at –2 MHz, BER = 10–3 | 8 / 4(2) | dB | ||
Selectivity, ±4 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±4 MHz, BER = 10–3 | 36 / 36 (2) | dB | ||
Selectivity, ±6 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±6 MHz, BER = 10–3 | 37 / 36(2) | dB | ||
Selectivity, image frequency(1) | Wanted signal at –67 dBm, modulated interferer at image frequency, BER = 10–3 | 4 | dB | ||
Selectivity, image frequency ±2 MHz(1) |
Note that Image frequency + 2 MHz is the Co-channel. Wanted signal at –67 dBm, modulated interferer at ±2 MHz from image frequency, BER = 10–3 | –7 / 36(2) | dB | ||
Out-of-band blocking(3) | 30 MHz to 2000 MHz | –16 | dBm | ||
Out-of-band blocking | 2003 MHz to 2399 MHz | –21 | dBm | ||
Out-of-band blocking | 2484 MHz to 2997 MHz | –15 | dBm | ||
Out-of-band blocking | 3000 MHz to 12.75 GHz | –12 | dBm | ||
Intermodulation | Wanted signal at 2402 MHz, –64 dBm. Two interferers at 2408 and 2414 MHz respectively, at the given power level | –38 | dBm |