ZHCSIK3 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | LDOA2_msK | SWA1
_msK |
BUCK6
_msK |
BUCK5
_msK |
BUCK4
_msK |
BUCK3
_msK |
BUCK2
_msK |
BUCK1
_msK |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_msK | R/W | X | 0: LDOA2 PG is part of Power Good tree of GPO4 pin.
1: LDOA2 PG is NOT part of Power Good tree of GPO4 pin and is ignored. |
6 | SWA1_msK | R/W | X | 0: SWA1 PG is part of Power Good tree of GPO4 pin.
1: SWA1 PG is NOT part of Power Good tree of GPO4 pin and is ignored. |
5 | BUCK6_msK | R/W | X | 0: BUCK6 PG is part of Power Good tree of GPO4 pin.
1: BUCK6 PG is NOT part of Power Good tree of GPO4 pin and is ignored. |
4 | BUCK5_msK | R/W | X | 0: BUCK5 PG is part of Power Good tree of GPO4 pin.
1: BUCK5 PG is NOT part of Power Good tree of GPO4 pin and is ignored. |
3 | BUCK4_msK | R/W | X | 0: BUCK4 PG is part of Power Good tree of GPO4 pin.
1: BUCK4 PG is NOT part of Power Good tree of GPO4 pin and is ignored. |
2 | BUCK3_msK | R/W | X | 0: BUCK3 PG is part of Power Good tree of GPO4 pin.
1: BUCK3 PG is NOT part of Power Good tree of GPO4 pin and is ignored. |
1 | BUCK2_msK | R/W | X | 0: BUCK2 PG is part of Power Good tree of GPO4 pin.
1: BUCK2 PG is NOT part of Power Good tree of GPO4 pin and is ignored. |
0 | BUCK1_msK | R/W | X | 0: BUCK1 PG is part of Power Good tree of GPO4 pin.
1: BUCK1 PG is NOT part of Power Good tree of GPO4 pin and is ignored. |